(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
A standard type double acting single rod air cylinder.
[Features]
· Set the part number with mounting support bracket, rod end bracket, and auto switch
· Contributes to labor-hour reduction by saving time and effort of arranging cylinders and metal fittings separately
· Easy fine adjustment of auto switch position
· Improved visibility of indicator lamp by making switch bracket transparent
Double-side boss type (rubber cushion / air cushion)
Boss-cut basic type (rubber cushion)
Head cover axial port (rubber cushion)
Tube inner diameter (mm) | 32 | 40 | |
---|---|---|---|
Model | Pneumatic type | ||
Operating method | Double acting single rod | ||
Operating fluid | Air | ||
Guaranteed pressure resistant | 1.5 MPa | ||
Maximum operating pressure | 1.0 MPa | ||
Minimum operating pressure | Rubber cushion | 0.05 MPa | |
Air cushion | 0.05 MPa | ||
Ambient and fluid temperatures | Without auto switch: -20 to +80°C (no freezing) | ||
With auto switch: -10 to +60°C (no freezing) | |||
Lubrication | Not required (lubrication-free) | ||
Stroke length tolerance | 0 to +1.4 mm | ||
Operating piston speed | 50 to 1,500 mm/s | ||
Cushion | Rubber cushion Air cushion | ||
Allowable Kinetic Energy | Rubber cushion | 0.65J | 1.2J |
Air cushion | 1.07J | 2.35J |
Part Number |
---|
C75E32-100 |
C75E40-100 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Cushion | Head cover type (℃) | Specifications | Support bracket | Auto Switches | Lead Wire | The number of the switches | Type of Auto Switch Mounting | Accessories |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | - | 100 | Rubber cushion | Double-side bossed | Without magnet | None | Without switch | None | None | N/A | N/A | ||
- | 1 Piece(s) | Quote | 40 | 100 | Rubber cushion | Double-side bossed | Without magnet | None | Without switch | None | None | N/A | N/A |
Loading...Tải…
Rod Operation Method | Single Rods | Main Body Shape | Standard | Cylinder Operation Method | Double Acting |
---|---|---|---|---|---|
Additional Function | Standard | Environment, Applications | Standard | Bellows | None |
Custom-made Specifications | None |