(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
・ The shockless type gently grips workpieces even at high speeds.
・ Built-in shock absorption mechanism (option): shock is suppressed to approx. 1/30.
Part Number |
---|
LSH-16-F3PV-D-C |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Open Dimension L1 (mm) | Closed Dimension L2 (mm) | Gripping Force (when 0.5Mpa at opening) (N) | Gripping Force (when 0.5Mpa at closing) (N) | Option | Switch | Switch part number | Lead wire length | Number of switches |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
8,093,066 VND | 1 Piece(s) | 12 Day(s) or more | - | 20.9 | 14.9 | 45 | 34 | Shockless (Closed side only) | With switch | F3PV | 1m | 2 pcs. included |
Loading...Tải…
Type | Main Body | Gripping Methods | Inserted Parallel Type / Parallel Type of Opening | Number of Fingers | 2 pcs. |
---|---|---|---|---|---|
Main Body Shape | Square type | Operation Method | Double Acting | Environment, Applications | Standard |
Additional Functions | With linear guide / High accuracy / Stroke Adjustable Function | Stroke Adjustment Mechanism | Open-Close Both Sides Adjustment |
Please check the type/dimensions/specifications of the part LSH-16-F3PV-D-C in the Linear Slide Hand LSH Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần LSH-16-F3PV-D-C trong chuỗi Linear Slide Hand LSH Series.
Part Number |
---|
LSH-10-F2H-H |
LSH-10-F2H-H-C |
LSH-10-F2H-R |
LSH-16-F3PV-H |
LSH-16-F3PV-H-C |
LSH-16-F3PV-R |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Open Dimension L1 (mm) | Closed Dimension L2 (mm) | Gripping Force (when 0.5Mpa at opening) (N) | Gripping Force (when 0.5Mpa at closing) (N) | Option | Switch | Switch part number | Lead wire length | Number of switches |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6,154,513 VND | 1 Piece(s) | 12 Day(s) or more | - | 15.2 | 11.2 | 17 | 11 | Standard | With switch | F2H | 1m | With 1 pc. at closed side | ||
7,394,680 VND | 1 Piece(s) | 12 Day(s) or more | - | 15.2 | 11.2 | 17 | 11 | Shockless (Closed side only) | With switch | F2H | 1m | With 1 pc. at closed side | ||
6,154,513 VND | 1 Piece(s) | 12 Day(s) or more | - | 15.2 | 11.2 | 17 | 11 | Standard | With switch | F2H | 1m | With 1 pc. at open side | ||
6,171,443 VND | 1 Piece(s) | 12 Day(s) or more | - | 20.9 | 14.9 | 45 | 34 | Standard | With switch | F3PV | 1m | With 1 pc. at closed side | ||
7,411,611 VND | 1 Piece(s) | 12 Day(s) or more | - | 20.9 | 14.9 | 45 | 34 | Shockless (Closed side only) | With switch | F3PV | 1m | With 1 pc. at closed side | ||
6,171,443 VND | 1 Piece(s) | 12 Day(s) or more | - | 20.9 | 14.9 | 45 | 34 | Standard | With switch | F3PV | 1m | With 1 pc. at open side |