(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Linear Slide Hand LSH Series (Part Number)

Linear Slide Hand LSH Series

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      5,447,660VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ The shockless type gently grips workpieces even at high speeds.
・ Built-in shock absorption mechanism (option): shock is suppressed to approx. 1/30.

Part Number
LSH-10-F2S3-D
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSOpen Dimension L1
(mm)
Closed Dimension L2
(mm)
Gripping Force (when 0.5Mpa at opening)
(N)
Gripping Force (when 0.5Mpa at closing)
(N)
Option Switch Switch part number Lead wire length Number of switches

7,039,136 VND

1 Piece(s) 12 Day(s) or more -15.211.21711StandardWith switchF2S3 m2 pcs. included

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Main Body Gripping Methods Inserted Parallel Type / Parallel Type of Opening Number of Fingers 2 pcs.
Main Body Shape Square type Operation Method Double Acting Environment, Applications Standard
Additional Functions With linear guide / High accuracy / Stroke Adjustable Function Stroke Adjustment Mechanism Open-Close Both Sides Adjustment

Please check the type/dimensions/specifications of the part LSH-10-F2S3-D in the Linear Slide Hand LSH Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần LSH-10-F2S3-D trong chuỗi Linear Slide Hand LSH Series.

Products like this...

Part Number
LSH-10-F2H-H
LSH-10-F2H-H-C
LSH-10-F2H-R
LSH-10-F2S3-D-C
LSH-10-F2S3-H
LSH-10-F2S3-H-C
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSOpen Dimension L1
(mm)
Closed Dimension L2
(mm)
Gripping Force (when 0.5Mpa at opening)
(N)
Gripping Force (when 0.5Mpa at closing)
(N)
Option Switch Switch part number Lead wire length Number of switches

6,154,513 VND

1 Piece(s) 12 Day(s) or more -15.211.21711StandardWith switchF2H1mWith 1 pc. at closed side

7,394,680 VND

1 Piece(s) 12 Day(s) or more -15.211.21711Shockless (Closed side only)With switchF2H1mWith 1 pc. at closed side

6,154,513 VND

1 Piece(s) 12 Day(s) or more -15.211.21711StandardWith switchF2H1mWith 1 pc. at open side

8,279,305 VND

1 Piece(s) 12 Day(s) or more -15.211.21711Shockless (Closed side only)With switchF2S3 m2 pcs. included

6,243,400 VND

1 Piece(s) 12 Day(s) or more -15.211.21711StandardWith switchF2S3 mWith 1 pc. at closed side

7,483,565 VND

1 Piece(s) 12 Day(s) or more -15.211.21711Shockless (Closed side only)With switchF2S3 mWith 1 pc. at closed side