(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Linear Slide Hand LSH-HP Series (Part Number)

Linear Slide Hand LSH-HP Series

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • LSH-A
  • LSH-A
  • LSH-G LSH-F
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      961,053VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ By increasing the guide stiffness compared to the conventional product, the allowable moment has been increased
・ High stiffness and high accuracy has been achieved due to the integrated structure of the guide rail and finger
・ Optimized seal design. The sliding technology has been mastered to achieve double the durability of conventional products
・ Centering accuracy can be easily reproduced by adding a "positioning hole" based on the gripping center
・ The rail plate allows the switch to be replaced with the hand attached to the robot / equipment

Part Number
LSH-A06S2L-F3PV-R-HP1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNumber of Fingers Main Body Shape Gripping Methods Operation Method Open Dimension L1
(mm)
Closed Dimension L2
(mm)
Type Gripping Force (when 0.5Mpa at closing)
(N)
Gripping Force (when 0.5Mpa at opening)
(N)
Environment, Applications Additional Functions Stroke Adjustment Mechanism Rubber Cover Switch part number Lead wire length Number of switches Finger Gripping center reference, high-precision positioning hole Compatible main unit

9,515,238 VND

1 Piece(s) 24 Day(s) or more 2 pcs.Square typeInserted Parallel TypeSingle Acting Type (Normally Open)-8Main Body1.9-StandardWith linear guide / High accuracyNoWithout rubber coverF3PV1mWith 1 pc. at open sideSide power stripL side-

Loading...Tải…

  1. 1

Please check the type/dimensions/specifications of the part LSH-A06S2L-F3PV-R-HP1 in the Linear Slide Hand LSH-HP Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần LSH-A06S2L-F3PV-R-HP1 trong chuỗi Linear Slide Hand LSH-HP Series.

Products like this...

Part Number
LSH-25K-HP
LSH-A06C1L-F2H-D-HP1
LSH-A06C1L-F2H-H-HP1
LSH-A06S2L-F3PV3-D-HP1
LSH-A06S2L-F3PV3-H-HP1
LSH-A06S2L-F3PV3-R-HP1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngNumber of Fingers Main Body Shape Gripping Methods Operation Method Open Dimension L1
(mm)
Closed Dimension L2
(mm)
Type Gripping Force (when 0.5Mpa at closing)
(N)
Gripping Force (when 0.5Mpa at opening)
(N)
Environment, Applications Additional Functions Stroke Adjustment Mechanism Rubber Cover Switch part number Lead wire length Number of switches Finger Gripping center reference, high-precision positioning hole Compatible main unit

1,045,706 VND

1 Piece(s) 12 Day(s) or more ------Related Components-----------LSH-□25

10,247,486 VND

1 Piece(s) 24 Day(s) or more 2 pcs.Square typeParallel Type of OpeningSingle Acting Type (Normally Close)-8Main Body-3.7StandardHigh accuracy / With linear guideNoWithout rubber coverF2H1m2 pcs. includedBasic TypeL side-

9,540,635 VND

1 Piece(s) 24 Day(s) or more 2 pcs.Square typeParallel Type of OpeningSingle Acting Type (Normally Close)-8Main Body-3.7StandardHigh accuracy / With linear guideNoWithout rubber coverF2H1mWith 1 pc. at closed sideBasic TypeL side-

10,374,466 VND

1 Piece(s) 24 Day(s) or more 2 pcs.Square typeInserted Parallel TypeSingle Acting Type (Normally Open)-8Main Body1.9-StandardHigh accuracy / With linear guideNoWithout rubber coverF3PV3 m2 pcs. includedSide power stripL side-

9,604,123 VND

1 Piece(s) 24 Day(s) or more 2 pcs.Square typeInserted Parallel TypeSingle Acting Type (Normally Open)-8Main Body1.9-StandardHigh accuracy / With linear guideNoWithout rubber coverF3PV3 mWith 1 pc. at closed sideSide power stripL side-

9,604,123 VND

1 Piece(s) 24 Day(s) or more 2 pcs.Square typeInserted Parallel TypeSingle Acting Type (Normally Open)-8Main Body1.9-StandardHigh accuracy / With linear guideNoWithout rubber coverF3PV3 mWith 1 pc. at open sideSide power stripL side-