(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
・ By increasing the guide stiffness compared to the conventional product, the allowable moment has been increased
・ High stiffness and high accuracy has been achieved due to the integrated structure of the guide rail and finger
・ Optimized seal design. The sliding technology has been mastered to achieve double the durability of conventional products
・ Centering accuracy can be easily reproduced by adding a "positioning hole" based on the gripping center
・ The rail plate allows the switch to be replaced with the hand attached to the robot / equipment
Part Number |
---|
LSH-A06S1L-F3S3-R-HP1 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Number of Fingers | Main Body Shape | Gripping Methods | Operation Method | Open Dimension L1 (mm) | Closed Dimension L2 (mm) | Type | Gripping Force (when 0.5Mpa at closing) (N) | Gripping Force (when 0.5Mpa at opening) (N) | Environment, Applications | Additional Functions | Stroke Adjustment Mechanism | Rubber Cover | Switch part number | Lead wire length | Number of switches | Finger | Gripping center reference, high-precision positioning hole | Compatible main unit |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
9,604,123 VND | 1 Piece(s) | 24 Day(s) or more | 2 pcs. | Square type | Inserted Parallel Type | Single Acting Type (Normally Open) | - | 8 | Main Body | 1.9 | - | Standard | With linear guide / High accuracy | No | Without rubber cover | F3S | 3 m | With 1 pc. at open side | Basic Type | L side | - |
Loading...Tải…
Please check the type/dimensions/specifications of the part LSH-A06S1L-F3S3-R-HP1 in the Linear Slide Hand LSH-HP Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần LSH-A06S1L-F3S3-R-HP1 trong chuỗi Linear Slide Hand LSH-HP Series.
Part Number |
---|
LSH-25K-HP |
LSH-A06C1L-F2H-D-HP1 |
LSH-A06C1L-F2H-H-HP1 |
LSH-A06S1L-F3V-D-HP1 |
LSH-A06S1L-F3V-H-HP1 |
LSH-A06S1L-F3V-R-HP1 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Number of Fingers | Main Body Shape | Gripping Methods | Operation Method | Open Dimension L1 (mm) | Closed Dimension L2 (mm) | Type | Gripping Force (when 0.5Mpa at closing) (N) | Gripping Force (when 0.5Mpa at opening) (N) | Environment, Applications | Additional Functions | Stroke Adjustment Mechanism | Rubber Cover | Switch part number | Lead wire length | Number of switches | Finger | Gripping center reference, high-precision positioning hole | Compatible main unit |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,045,706 VND | 1 Piece(s) | 12 Day(s) or more | - | - | - | - | - | - | Related Components | - | - | - | - | - | - | - | - | - | - | - | LSH-□25 | ||
10,247,486 VND | 1 Piece(s) | 24 Day(s) or more | 2 pcs. | Square type | Parallel Type of Opening | Single Acting Type (Normally Close) | - | 8 | Main Body | - | 3.7 | Standard | High accuracy / With linear guide | No | Without rubber cover | F2H | 1m | 2 pcs. included | Basic Type | L side | - | ||
9,540,635 VND | 1 Piece(s) | 24 Day(s) or more | 2 pcs. | Square type | Parallel Type of Opening | Single Acting Type (Normally Close) | - | 8 | Main Body | - | 3.7 | Standard | High accuracy / With linear guide | No | Without rubber cover | F2H | 1m | With 1 pc. at closed side | Basic Type | L side | - | ||
10,196,693 VND | 1 Piece(s) | 24 Day(s) or more | 2 pcs. | Square type | Inserted Parallel Type | Single Acting Type (Normally Open) | - | 8 | Main Body | 1.9 | - | Standard | High accuracy / With linear guide | No | Without rubber cover | F3V | 1m | 2 pcs. included | Basic Type | L side | - | ||
9,515,238 VND | 1 Piece(s) | 24 Day(s) or more | 2 pcs. | Square type | Inserted Parallel Type | Single Acting Type (Normally Open) | - | 8 | Main Body | 1.9 | - | Standard | High accuracy / With linear guide | No | Without rubber cover | F3V | 1m | With 1 pc. at closed side | Basic Type | L side | - | ||
9,515,238 VND | 1 Piece(s) | 24 Day(s) or more | 2 pcs. | Square type | Inserted Parallel Type | Single Acting Type (Normally Open) | - | 8 | Main Body | 1.9 | - | Standard | High accuracy / With linear guide | No | Without rubber cover | F3V | 1m | With 1 pc. at open side | Basic Type | L side | - |