(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Improved Water Resistance, Air Cylinder, Standard Type, Double Acting / Single Rod, MB Series (Part Number)

Improved Water Resistance, Air Cylinder, Standard Type, Double Acting / Single Rod, MB Series
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
  • CAD Data unavailable

(i)

Caution

thận trọng

  • ■About SMC product handling
    Products without a web page will be released one by one.
  • Please refer to the catalog for details of specifications and materials.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

Product Description

[Features]
· Suitable for using under the atmosphere having coolant in the machine tools
· Usable in water-spraying environments such as food machines and car wash machines

Drawing

Improved water resistance, air cylinder, standard type, double acting / single rod, MB series, drawing

Basic type/ (MBB)

Improved water resistance, air cylinder, standard type, double acting / single rod, MB series, drawing 02

Product Specifications

Part number display method

Improved water resistance, air cylinder, standard type, double acting / single rod, MB series, part number display method 01
Improved water resistance, air cylinder, standard type, double acting / single rod, MB series, part number display method 02

Specifications

Cylinder inner diameter (mm)3240506380100
Operating methodDouble acting single rod
Operating fluidAir
Guaranteed pressure resistant1.5 MPa
Maximum operating pressure1.0 MPa
Minimum operating pressure0.05 MPa
Ambient and fluid temperaturesWithout auto switch: -10 to +70°C
With auto switch: -10 to +60°C
(no freezing)
LubricationNot required (lubrication-free)
Operating piston speed50 to 1,000 mm/s
Stroke Length ToleranceUp to 250:0 to +1.0, 251 to 1,000:0 to +1.4,
1,001 to 1,500:0 to +1.8, 1,501 to 2,000:0 to +2.2
CushionAir cushion or rubber bumper
Port size (Rc)1/81/43/81/2
Mounting support typeBasic type, axial foot type, rod side flange type,
head side flange type, single clevis type, double clevis type, center trunnion type
How to install the auto switchTie-Rod Mounting Type
Made-to-orderMade of stainless steel (-XC68)

Standard table

Unit: mm
Tube inner diameter (mm)HZZ
3247135 (141)
4058146 (152)
5067165 (173)
6367165 (173)
8081199 (209)
10081199 (209)

* Other external dimensions are the same as the double acting single rod standard.
* Dimensions in () are for rubber cushions.

Basic type/ (MBB)

Improved water resistance, air cylinder, standard type, double acting / single rod, MB series, standard table 04

* If there is no air cushion, it will be with a rubber cushion. By installing dampers on both sides of the piston, the overall length will be 6 mm longer for ø32 and ø40, 8 mm longer for ø50 and ø63, and 10 mm longer for ø80 and ø100.

Part Number
MBB80R-100Z
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Cushion Specifications Port thread type Auto Switches Lead Wire The number of the switches Type of Mount Support Custom-made Specifications Material of Gasket Connector type

-

1 Piece(s) Quote 80100Air cushionWithout magnetRc---Basic typeNoneNBRNone

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Rod Operation Method Single Rods Main Body Shape Standard Cylinder Operation Method Double Acting
Additional Function Standard Environment, Applications Standard

Please check the type/dimensions/specifications of the part MBB80R-100Z in the Improved Water Resistance, Air Cylinder, Standard Type, Double Acting / Single Rod, MB Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần MBB80R-100Z trong chuỗi Improved Water Resistance, Air Cylinder, Standard Type, Double Acting / Single Rod, MB Series.

Products like this...

Part Number
MBB32R-100Z
MBB32R-105Z
MBB32R-150Z
MBB80R-125Z
MBB80R-125Z-XC68
MBB80R-200Z
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Cushion Specifications Port thread type Auto Switches Lead Wire The number of the switches Type of Mount Support Custom-made Specifications Material of Gasket Connector type

-

1 Piece(s) Quote -100Air cushionWithout magnetRc---Basic typeNoneNBRNone

-

1 Piece(s) Quote -105Air cushionWithout magnetRc---Basic typeNoneNBRNone

-

1 Piece(s) Quote -150Air cushionWithout magnetRc---Basic typeNoneNBRNone

-

1 Piece(s) Quote 80125Air cushionWithout magnetRc---Basic typeNoneNBRNone

-

1 Piece(s) Quote 80125Air cushionWithout magnetRc---Basic typeMaterial: stainless steel (piston rod: with hard chrome plating)NBRNone

-

1 Piece(s) Quote 80200Air cushionWithout magnetRc---Basic typeNoneNBRNone