(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
A standard cylinder usable in water-spraying environments such as food machines and car wash machines.
[Features]
· Fully stainless steel specifications (External parts)
· 2 types of packing materials can be selected
· External appearance shape that suppresses liquid pooling
Part Number |
---|
CDG5WBA63SR-135-G5BALS |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Cushion | Port thread type | Auto Switches | Lead Wire | The number of the switches | Type of Mount Support | Material of Gasket |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 63 | 135 | Air cushion | Rc | G5BA | 3 | 1 | Basic type | NBR |
Loading...Tải…
Rod Operation Method | Double rod | Main Body Shape | Standard | Cylinder Operation Method | Double Acting |
---|---|---|---|---|---|
Additional Function | Standard | Environment, Applications | Standard |
Please check the type/dimensions/specifications of the part CDG5WBA63SR-135-G5BALS in the Stainless Steel Cylinder, Standard Type, Double Acting, Double Rod, CG5W-S Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CDG5WBA63SR-135-G5BALS trong chuỗi Stainless Steel Cylinder, Standard Type, Double Acting, Double Rod, CG5W-S Series.
Part Number |
---|
CDG5WBA32SR-75-G5BALS |
CDG5WBA32SV-250 |
CDG5WBA32SV-30 |
CDG5WBA63SR-55-G5BAL |
CDG5WBA80SR-1200 |
CDG5WBN100SR-145 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Cushion | Port thread type | Auto Switches | Lead Wire | The number of the switches | Type of Mount Support | Material of Gasket |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | - | 75 | Air cushion | Rc | G5BA | 3 | 1 | Basic type | NBR | ||
- | 1 Piece(s) | Quote | - | 250 | Air cushion | Rc | Without auto switch | - | - | Basic type | FKM | ||
- | 1 Piece(s) | Quote | - | 30 | Air cushion | Rc | Without auto switch | - | - | Basic type | FKM | ||
- | 1 Piece(s) | Quote | 63 | 55 | Air cushion | Rc | G5BA | 3 | 2 | Basic type | NBR | ||
- | 1 Piece(s) | Quote | 80 | 1,200 | Air cushion | Rc | Without auto switch | - | - | Basic type | NBR | ||
- | 1 Piece(s) | Quote | 100 | 145 | Rubber cushion | Rc | Without auto switch | - | - | Basic type | NBR |