(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Stainless Steel Cylinder, Standard Type, Double Acting, Double Rod, CG5W-S Series (Part Number)

Stainless Steel Cylinder, Standard Type, Double Acting, Double Rod, CG5W-S Series
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
  • CAD Data unavailable

(i)

Caution

thận trọng

  • ■About SMC product handling
    Products without a web page will be released one by one.
  • Please refer to the catalog for details of specifications and materials.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

Product Description

A standard cylinder usable in water-spraying environments such as food machines and car wash machines.
[Features]
· Fully stainless steel specifications (External parts)
· 2 types of packing materials can be selected
· External appearance shape that suppresses liquid pooling

 
Part Number
CDG5WFA63SR-175-G5BAL
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Cushion Port thread type Auto Switches Lead Wire The number of the switches Type of Mount Support Material of Gasket

-

1 Piece(s) Quote 63175Air cushionRcG5BA32Flange typeNBR

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Rod Operation Method Double rod Main Body Shape Standard Cylinder Operation Method Double Acting
Additional Function Standard Environment, Applications Standard

Please check the type/dimensions/specifications of the part CDG5WFA63SR-175-G5BAL in the Stainless Steel Cylinder, Standard Type, Double Acting, Double Rod, CG5W-S Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CDG5WFA63SR-175-G5BAL trong chuỗi Stainless Steel Cylinder, Standard Type, Double Acting, Double Rod, CG5W-S Series.

Products like this...

Part Number
CDG5WBA32SR-75-G5BALS
CDG5WBA32SV-250
CDG5WBA32SV-30
CDG5WFN100SV-125
CDG5WFN40SR-125-G5BALS
CDG5WFN50SR-100
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Cushion Port thread type Auto Switches Lead Wire The number of the switches Type of Mount Support Material of Gasket

-

1 Piece(s) Quote -75Air cushionRcG5BA31Basic typeNBR

-

1 Piece(s) Quote -250Air cushionRcWithout auto switch--Basic typeFKM

-

1 Piece(s) Quote -30Air cushionRcWithout auto switch--Basic typeFKM

-

1 Piece(s) Quote 100125Rubber cushionRcWithout auto switch--Flange typeFKM

-

1 Piece(s) Quote 40125Rubber cushionRcG5BA31Flange typeNBR

-

1 Piece(s) Quote 50100Rubber cushionRcWithout auto switch--Flange typeNBR