(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
CSA Standard Compliant, 5-Port Solenoid Valve, Pilot Operated, Elastic Seal, VFR3000 (Part Number)

CSA Standard Compliant, 5-Port Solenoid Valve, Pilot Operated, Elastic Seal, VFR3000
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
  • CAD Data unavailable

(i)

Caution

thận trọng

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Product Description

CSA standard compliant, 5-port solenoid valve pilot type elastic seal non-plug-in type.

 
Part Number
30-VFR3140-5D-03
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSApplication Switching Type Voltage Number of Solenoids Mounting Orientation Pipe Port Type Status at Power Off Plumbing Thread Nominal Applicable Cylinder Dia.
(Ø)
Pressure Rating
(MPa)
CV Value Pilot Air Supply Manual Switch Manual Indicator light / Surge voltage suppressor

-

1 Piece(s) Quote 10Single Use2-Position ExhaustDC24V[Single] SingleDirect[Rc (R)] RcSelf-Recovery (Spring Return)3/840 to 20002 to 0.92.2InternalNon-LockingNon-locking, push typeNone

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Number of Ports 5-Port Valve Specifications Lubrication Free Plumbing Sub-Base Plumbing
Type Solenoid Valves Driving Type Pilot Type Spool Seal Type Soft Seal
Lead wire electrical entry DIN terminal

Please check the type/dimensions/specifications of the part 30-VFR3140-5D-03 in the CSA Standard Compliant, 5-Port Solenoid Valve, Pilot Operated, Elastic Seal, VFR3000 series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 30-VFR3140-5D-03 trong chuỗi CSA Standard Compliant, 5-Port Solenoid Valve, Pilot Operated, Elastic Seal, VFR3000.

Products like this...

Part Number
30-VFR3140-1DZ-03
30-VFR3140-2DZ-02
30-VFR3140-3D-02
30-VFR3140-5DC-03
30-VFR3140-5DZ
30-VFR3140-5DZ-02
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSApplication Switching Type Voltage Number of Solenoids Mounting Orientation Pipe Port Type Status at Power Off Plumbing Thread Nominal Applicable Cylinder Dia.
(Ø)
Pressure Rating
(MPa)
CV Value Pilot Air Supply Manual Switch Manual Indicator light / Surge voltage suppressor

-

1 Piece(s) Quote 10Single Use2-Position ExhaustAC100V[Single] SingleDirect[Rc (R)] RcSelf-Recovery (Spring Return)3/840 to 20002 to 0.92.2InternalNon-LockingNon-locking, push typeWith indicator light and surge voltage suppressor

-

1 Piece(s) Quote 10Single Use2-Position ExhaustAC200V[Single] SingleDirect[Rc (R)] RcSelf-Recovery (Spring Return)1/440 to 14002 to 0.9-InternalNon-LockingNon-locking, push typeWith indicator light and surge voltage suppressor

-

1 Piece(s) Quote 10Single Use2-Position Exhaust110/120 V AC[Single] SingleDirect[Rc (R)] RcSelf-Recovery (Spring Return)1/440 to 14002 to 0.9-InternalNon-LockingNon-locking, push typeNone

-

1 Piece(s) Quote 10Single Use2-Position ExhaustDC24V[Single] SingleDirect[Rc (R)] RcSelf-Recovery (Spring Return)3/840 to 20002 to 0.92.2InternalLockLocking type C (lever)None

2,850,000 VND

1 Piece(s) 32 Day(s) -Unit for Manifold Mounting2-Position ExhaustDC24V[Single] SingleManifold Base-Self-Recovery (Spring Return)--02 to 0.9-InternalNon-LockingNon-locking, push typeWith indicator light and surge voltage suppressor

3,246,000 VND

1 Piece(s) 32 Day(s) -Single Use2-Position ExhaustDC24V[Single] SingleDirect[Rc (R)] RcSelf-Recovery (Spring Return)1/440 to 14002 to 0.9-InternalNon-LockingNon-locking, push typeWith indicator light and surge voltage suppressor