(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
CSA Standard Compliant, 5-Port Solenoid Valve, Pilot Operated, Metal Seal, VFS5000 (Part Number)

CSA Standard Compliant, 5-Port Solenoid Valve, Pilot Operated, Metal Seal, VFS5000
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
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

Product Description

CSA standard compliant, 5-port solenoid valve pilot type metal seal non-plug-in type.

 
Part Number
30-VFS5210-3DZ-06T
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSApplication Switching Type Voltage Number of Solenoids Mounting Orientation Pipe Port Type Status at Power Off Plumbing Thread Nominal CV Value Pilot Air Supply Indicator light / Surge voltage suppressor Piping specifications Body options Type of manual operation

-

1 Piece(s) Quote 10Single Use2-Position Exhaust110/120 V ACDoubleDirectNPTFSelf-Retaining3/43.9InternalWith indicator light and surge voltage suppressorSide portedStandardNon-locking push type (flush type)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Number of Ports 5-Port Valve Specifications Lubrication Free Plumbing Sub-Base Plumbing
Type Solenoid Valves Driving Type Pilot Type Spool Pressure Rating(MPa) 0.1 to 1.0
Seal Type Standard Lead wire electrical entry DIN terminal Body type Non plug-in sub-plate

Please check the type/dimensions/specifications of the part 30-VFS5210-3DZ-06T in the CSA Standard Compliant, 5-Port Solenoid Valve, Pilot Operated, Metal Seal, VFS5000 series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 30-VFS5210-3DZ-06T trong chuỗi CSA Standard Compliant, 5-Port Solenoid Valve, Pilot Operated, Metal Seal, VFS5000.

Products like this...

Part Number
30-VFS5110-3DZ-06T
30-VFS5110-5D
30-VFS5110-5DZ
30-VFS5210-5DZ
30-VFS5210-5DZ-04
30-VFS5210-5DZ-06
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSApplication Switching Type Voltage Number of Solenoids Mounting Orientation Pipe Port Type Status at Power Off Plumbing Thread Nominal CV Value Pilot Air Supply Indicator light / Surge voltage suppressor Piping specifications Body options Type of manual operation

6,234,000 VND

1 Piece(s) 32 Day(s) -Single Use2-Position Exhaust110/120 V AC[Single] SingleDirectNPTFSelf-Recovery (Spring Return)3/43.9InternalWith indicator light and surge voltage suppressorSide portedStandardNon-locking push type (flush type)

-

1 Piece(s) Quote 10Unit for Manifold Mounting2-Position ExhaustDC24V[Single] SingleManifold Base-Self-Recovery (Spring Return)--InternalNone-StandardNon-locking push type (flush type)

-

1 Piece(s) Quote 10Unit for Manifold Mounting2-Position ExhaustDC24V[Single] SingleManifold Base-Self-Recovery (Spring Return)--InternalWith indicator light and surge voltage suppressor-StandardNon-locking push type (flush type)

6,749,000 VND

1 Piece(s) 32 Day(s) -Unit for Manifold Mounting2-Position ExhaustDC24VDoubleManifold Base-Self-Retaining--InternalWith indicator light and surge voltage suppressor-StandardNon-locking push type (flush type)

-

1 Piece(s) Quote 10Single Use2-Position ExhaustDC24VDoubleDirect[Rc (R)] RcSelf-Retaining1/23.7InternalWith indicator light and surge voltage suppressorSide portedStandardNon-locking push type (flush type)

-

1 Piece(s) Quote 10Single Use2-Position ExhaustDC24VDoubleDirect[Rc (R)] RcSelf-Retaining3/43.9InternalWith indicator light and surge voltage suppressorSide portedStandardNon-locking push type (flush type)