(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
CSA Standard Compliant, 5-Port Solenoid Valve, Pilot Operated, Metal Seal, VFS4000 (Part Number)

CSA Standard Compliant, 5-Port Solenoid Valve, Pilot Operated, Metal Seal, VFS4000
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
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

Product Description

CSA standard compliant, 5-port solenoid valve pilot type metal seal non-plug-in type.

 
Part Number
30-VFS4210-5DZA-04
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSApplication Switching Type Voltage Number of Solenoids Mounting Orientation Pipe Port Type Status at Power Off Plumbing Thread Nominal Applicable Cylinder Dia.
(Ø)
Pressure Rating
(MPa)
CV Value Pilot Air Supply Indicator light / Surge voltage suppressor Piping specifications Type of manual operation

-

1 Piece(s) Quote 10Single Use2-Position ExhaustDC24VDoubleDirect[Rc (R)] RcSelf-Retaining1/280 to 3000.1 to 1.02.8InternalWith indicator light and surge voltage suppressorSide portedNon-locking push type (extended type)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Number of Ports 5-Port Valve Specifications Lubrication Free Plumbing Sub-Base Plumbing
Type Solenoid Valves Driving Type Pilot Type Spool Seal Type Standard
Lead wire electrical entry DIN terminal Body type Non plug-in sub-plate Body options Standard

Please check the type/dimensions/specifications of the part 30-VFS4210-5DZA-04 in the CSA Standard Compliant, 5-Port Solenoid Valve, Pilot Operated, Metal Seal, VFS4000 series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 30-VFS4210-5DZA-04 trong chuỗi CSA Standard Compliant, 5-Port Solenoid Valve, Pilot Operated, Metal Seal, VFS4000.

Products like this...

Part Number
30-VFS4110-3DZ-03
30-VFS4110-3DZ-03N
30-VFS4110-3DZ-04T
30-VFS4210R-5DZ-03
30-VFS4310-1DZ-04
30-VFS4310-3DZ-04
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSApplication Switching Type Voltage Number of Solenoids Mounting Orientation Pipe Port Type Status at Power Off Plumbing Thread Nominal Applicable Cylinder Dia.
(Ø)
Pressure Rating
(MPa)
CV Value Pilot Air Supply Indicator light / Surge voltage suppressor Piping specifications Type of manual operation

-

1 Piece(s) Quote 10Single Use2-Position Exhaust110/120 V AC[Single] SingleDirect[Rc (R)] RcSelf-Recovery (Spring Return)3/850 to 3000.1 to 1.02.6InternalWith indicator light and surge voltage suppressorSide portedNon-locking push type (flush type)

-

1 Piece(s) Quote 10Single Use2-Position Exhaust110/120 V AC[Single] SingleDirectNPTSelf-Recovery (Spring Return)3/850 to 3000.1 to 1.02.6InternalWith indicator light and surge voltage suppressorSide portedNon-locking push type (flush type)

-

1 Piece(s) Quote 10Single Use2-Position Exhaust110/120 V AC[Single] SingleDirectNPTFSelf-Recovery (Spring Return)1/280 to 3000.1 to 1.02.8InternalWith indicator light and surge voltage suppressorSide portedNon-locking push type (flush type)

-

1 Piece(s) Quote 10Single Use2-Position ExhaustDC24VDoubleDirect[Rc (R)] RcSelf-Retaining3/850 to 3000.1 to 1.02.6ExternalWith indicator light and surge voltage suppressorSide portedNon-locking push type (flush type)

-

1 Piece(s) Quote 10Single Use3-Position Closed CenterAC100VDoubleDirect[Rc (R)] RcSelf-Recovery (Spring Return)1/280 to 3000.15 to 12.7InternalWith indicator light and surge voltage suppressorSide portedNon-locking push type (flush type)

-

1 Piece(s) Quote 10Single Use3-Position Closed Center110/120 V ACDoubleDirect[Rc (R)] RcSelf-Recovery (Spring Return)1/280 to 3000.15 to 12.7InternalWith indicator light and surge voltage suppressorSide portedNon-locking push type (flush type)