(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
[Features]UL standard compatible, 3 port solenoid valve, Base piping type.
Part Number |
---|
30-SY515R-5LOZE |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Application | Switching Type | Number of Solenoids | Mounting Orientation | Status at Power Off | Pressure Rating (MPa) | Pilot Air Supply | Coil specifications | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | CE compliant | Body type | Valve specifications | Port pipe connection port diameter (subplate) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 10 | Unit for Manifold Mounting | 2-Position Normally Closed | [Single] Single | Manifold Base | Self-Recovery (Pressure Differential Return) | 0.25 to 0.7 | External | Standard | L plug connector (without connector) | Push-turn locking hand-operated type | With indicator light and surge voltage suppressor | Non-compliant | None | SY5000 | - |
Loading...Tải…
Number of Ports | 3-Port Valve | Voltage | DC24V | Specifications | Lubrication Free |
---|---|---|---|---|---|
Plumbing | Sub-Base Plumbing | Type | Solenoid Valves | Driving Type | Pilot Type Spool |
Seal Type | Soft Seal |
Please check the type/dimensions/specifications of the part 30-SY515R-5LOZE in the UL Standard Compliant Product, 3-Port Solenoid Valve, Base Piping Type, Single Unit SY300/500 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 30-SY515R-5LOZE trong chuỗi UL Standard Compliant Product, 3-Port Solenoid Valve, Base Piping Type, Single Unit SY300/500 Series.
Part Number |
---|
30-SY315-5G |
30-SY315-5HZE |
30-SY315-5L |
30-SY515R-5LUD |
30-SY515R-5LZ |
30-SY515R-5LZ-02 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Application | Switching Type | Number of Solenoids | Mounting Orientation | Status at Power Off | Pressure Rating (MPa) | Pilot Air Supply | Coil specifications | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | CE compliant | Body type | Valve specifications | Port pipe connection port diameter (subplate) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 10 | Unit for Manifold Mounting | 2-Position Normally Closed | [Single] Single | Manifold Base | Self-Recovery (Pressure Differential Return) | 0.15 to 0.7 | Internal | Standard | Grommet (lead wire length: 300 mm) | Non-locking, push type | Without indicator light / surge voltage suppressor | Non-compliant | None | SY3000 | - | ||
- | 1 Piece(s) | Quote | 10 | Unit for Manifold Mounting | 2-Position Normally Closed | [Single] Single | Manifold Base | Self-Recovery (Pressure Differential Return) | 0.15 to 0.7 | Internal | Standard | Grommet (Lead length 600 mm) | Push-turn locking hand-operated type | With indicator light and surge voltage suppressor | Non-compliant | None | SY3000 | - | ||
- | 1 Piece(s) | Quote | 10 | Unit for Manifold Mounting | 2-Position Normally Closed | [Single] Single | Manifold Base | Self-Recovery (Pressure Differential Return) | 0.15 to 0.7 | Internal | Standard | L-shaped plug connector (With lead length 300 mm) | Non-locking, push type | Without indicator light / surge voltage suppressor | Non-compliant | None | SY3000 | - | ||
- | 1 Piece(s) | Quote | 10 | Unit for Manifold Mounting | 2-Position Normally Closed | [Single] Single | Manifold Base | Self-Recovery (Pressure Differential Return) | 0.25 to 0.7 | External | Standard | L-shaped plug connector (With lead length 300 mm) | Push-turn locking screwdriver-operated type | With indicator light and surge voltage suppressor (non-polar type) | Non-compliant | None | SY5000 | - | ||
- | 1 Piece(s) | Quote | 10 | Unit for Manifold Mounting | 2-Position Normally Closed | [Single] Single | Manifold Base | Self-Recovery (Pressure Differential Return) | 0.25 to 0.7 | External | Standard | L-shaped plug connector (With lead length 300 mm) | Non-locking, push type | With indicator light and surge voltage suppressor | Non-compliant | None | SY5000 | - | ||
- | 1 Piece(s) | Quote | 10 | Single Use | 2-Position Normally Closed | [Single] Single | Direct | Self-Recovery (Pressure Differential Return) | 0.25 to 0.7 | External | Standard | L-shaped plug connector (With lead length 300 mm) | Non-locking, push type | With indicator light and surge voltage suppressor | Non-compliant | None | SY5000 | 1/4 |