(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
UL Standard Compliant Product, 3-Port Solenoid Valve, Base Piping Type, Single Unit SY300/500 Series (Part Number)

UL Standard Compliant Product, 3-Port Solenoid Valve, Base Piping Type, Single Unit SY300/500 Series
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
  • CAD Data unavailable

(i)

Caution

thận trọng

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Product Description

[Features]UL standard compatible, 3 port solenoid valve, Base piping type.

Part Number
30-SY515-5MZE
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSApplication Switching Type Number of Solenoids Mounting Orientation Status at Power Off Pressure Rating
(MPa)
Pilot Air Supply Coil specifications Lead wire electrical entry Manual Indicator light / Surge voltage suppressor CE compliant Body type Valve specifications Port pipe connection port diameter (subplate)

-

1 Piece(s) Quote 10Unit for Manifold Mounting2-Position Normally Closed[Single] SingleManifold BaseSelf-Recovery (Pressure Differential Return)0.15 to 0.7InternalStandardM-type plug connector (With lead length 300 mm)Push-turn locking hand-operated typeWith indicator light and surge voltage suppressorNon-compliantNoneSY5000-

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Number of Ports 3-Port Valve Voltage DC24V Specifications Lubrication Free
Plumbing Sub-Base Plumbing Type Solenoid Valves Driving Type Pilot Type Spool
Seal Type Soft Seal

Please check the type/dimensions/specifications of the part 30-SY515-5MZE in the UL Standard Compliant Product, 3-Port Solenoid Valve, Base Piping Type, Single Unit SY300/500 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 30-SY515-5MZE trong chuỗi UL Standard Compliant Product, 3-Port Solenoid Valve, Base Piping Type, Single Unit SY300/500 Series.

Products like this...

Part Number
30-SY315-5G
30-SY315-5HZE
30-SY315-5L
30-SY515-5W4Z
30-SY515-5Y
30-SY515-5YZ
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSApplication Switching Type Number of Solenoids Mounting Orientation Status at Power Off Pressure Rating
(MPa)
Pilot Air Supply Coil specifications Lead wire electrical entry Manual Indicator light / Surge voltage suppressor CE compliant Body type Valve specifications Port pipe connection port diameter (subplate)

-

1 Piece(s) Quote 10Unit for Manifold Mounting2-Position Normally Closed[Single] SingleManifold BaseSelf-Recovery (Pressure Differential Return)0.15 to 0.7InternalStandardGrommet (lead wire length: 300 mm)Non-locking, push typeWithout indicator light / surge voltage suppressorNon-compliantNoneSY3000-

-

1 Piece(s) Quote 10Unit for Manifold Mounting2-Position Normally Closed[Single] SingleManifold BaseSelf-Recovery (Pressure Differential Return)0.15 to 0.7InternalStandardGrommet (Lead length 600 mm)Push-turn locking hand-operated typeWith indicator light and surge voltage suppressorNon-compliantNoneSY3000-

-

1 Piece(s) Quote 10Unit for Manifold Mounting2-Position Normally Closed[Single] SingleManifold BaseSelf-Recovery (Pressure Differential Return)0.15 to 0.7InternalStandardL-shaped plug connector (With lead length 300 mm)Non-locking, push typeWithout indicator light / surge voltage suppressorNon-compliantNoneSY3000-

-

1 Piece(s) Quote 10Unit for Manifold Mounting2-Position Normally Closed[Single] SingleManifold BaseSelf-Recovery (Pressure Differential Return)0.15 to 0.7InternalStandardM8 connector (Length with connector cable, 2,000 m)Non-locking, push typeWith indicator light and surge voltage suppressorNon-compliantNoneSY5000-

-

1 Piece(s) Quote 10Unit for Manifold Mounting2-Position Normally Closed[Single] SingleManifold BaseSelf-Recovery (Pressure Differential Return)0.15 to 0.7InternalStandardEN-175301-803C standard DIN terminal (With connector)Non-locking, push typeWithout indicator light / surge voltage suppressorNon-compliantNoneSY5000-

-

1 Piece(s) Quote 10Unit for Manifold Mounting2-Position Normally Closed[Single] SingleManifold BaseSelf-Recovery (Pressure Differential Return)0.15 to 0.7InternalStandardEN-175301-803C standard DIN terminal (With connector)Non-locking, push typeWith indicator light and surge voltage suppressorNon-compliantNoneSY5000-