(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
UL Standard Compliant Product, 3-Port Solenoid Valve, Direct Piping Type, Single Unit SY300/500 Series (Part Number)

UL Standard Compliant Product, 3-Port Solenoid Valve, Direct Piping Type, Single Unit SY300/500 Series
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
  • CAD Data unavailable

(i)

Caution

thận trọng

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Product Description

[Features]UL standard compatible, 3 port solenoid valve, Direct piping type.

 
Part Number
30-SY513-5LZD-C8
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSSwitching Type Number of Solenoids Pipe Port Type Status at Power Off Plumbing Thread Nominal Connecting Tube Diameter Pressure Rating
(MPa)
Coil specifications Lead wire electrical entry Manual Indicator light / Surge voltage suppressor Bracket CE compliant Valve specifications Type of fitting thread part

-

1 Piece(s) Quote 102-Position Normally Closed[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-Ø80.15 to 0.7StandardL-shaped plug connector (With lead length 300 mm)Push-turn locking screwdriver-operated typeWith indicator light and surge voltage suppressorNo bracketNon-compliant30-SY513Rc

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Number of Ports 3-Port Valve Application Single Use Voltage DC24V
Mounting Orientation Direct Specifications Lubrication Free Plumbing Direct Plumbing
Type Solenoid Valves Driving Type Pilot Type Spool Seal Type Soft Seal
Pilot Air Supply Internal

Please check the type/dimensions/specifications of the part 30-SY513-5LZD-C8 in the UL Standard Compliant Product, 3-Port Solenoid Valve, Direct Piping Type, Single Unit SY300/500 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 30-SY513-5LZD-C8 trong chuỗi UL Standard Compliant Product, 3-Port Solenoid Valve, Direct Piping Type, Single Unit SY300/500 Series.

Products like this...

Part Number
30-SY313-5G-C4
30-SY313-5G-M5
30-SY313-5G-M5-F1
30-SY513-5LZE-01
30-SY513-5LZE-01-F1
30-SY513-5LZE-C6
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSSwitching Type Number of Solenoids Pipe Port Type Status at Power Off Plumbing Thread Nominal Connecting Tube Diameter Pressure Rating
(MPa)
Coil specifications Lead wire electrical entry Manual Indicator light / Surge voltage suppressor Bracket CE compliant Valve specifications Type of fitting thread part

-

1 Piece(s) Quote 102-Position Normally Closed[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-Ø40.15 to 0.7StandardGrommet (lead wire length: 300 mm)Non-locking, push typeWithout indicator light / surge voltage suppressorNo bracketNon-compliant30-SY313Rc

-

1 Piece(s) Quote 102-Position Normally Closed[Single] SingleMSelf-Recovery (Pressure Differential Return)M5-0.15 to 0.7StandardGrommet (lead wire length: 300 mm)Non-locking, push typeWithout indicator light / surge voltage suppressorNo bracketNon-compliant30-SY313Rc

-

1 Piece(s) Quote 102-Position Normally Closed[Single] SingleMSelf-Recovery (Pressure Differential Return)M5-0.15 to 0.7StandardGrommet (lead wire length: 300 mm)Non-locking, push typeWithout indicator light / surge voltage suppressorWith foot bracketNon-compliant30-SY313-

-

1 Piece(s) Quote 102-Position Normally Closed[Single] Single[Rc (R)] RcSelf-Recovery (Pressure Differential Return)1/8-0.15 to 0.7StandardL-shaped plug connector (With lead length 300 mm)Push-turn locking hand-operated typeWith indicator light and surge voltage suppressorNo bracketNon-compliant30-SY513-

-

1 Piece(s) Quote 102-Position Normally Closed[Single] Single[Rc (R)] RcSelf-Recovery (Pressure Differential Return)1/8-0.15 to 0.7StandardL-shaped plug connector (With lead length 300 mm)Push-turn locking hand-operated typeWith indicator light and surge voltage suppressorWith foot bracketNon-compliant30-SY513-

-

1 Piece(s) Quote 102-Position Normally Closed[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-Ø60.15 to 0.7StandardL-shaped plug connector (With lead length 300 mm)Push-turn locking hand-operated typeWith indicator light and surge voltage suppressorNo bracketNon-compliant30-SY513Rc