(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
- UL Standard Compliant 5-Port Solenoid Valve, Base Mounted, SY3000/5000/7000/9000 from SMC.
- This base mounted is conforming to 4 series of solenoid valve including SY3000, SY5000, SY7000 and SY9000.
- Mounting method can be selected into 3 types, Without bracket, With foot bracket, or With side bracket (*SY9000 has no bracket).
- Pipe port type can be selected 4 types, Rc, NPT, NPTF or G.
- The manual override method can be selected, Non-locking push type, Push-turn locking, slotted type or Push-turn locking lever type.
Part Number |
---|
30-SY5540-5HZ |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Application | Switching Type | Voltage | Number of Solenoids | Mounting Orientation | Pipe Port Type | Status at Power Off | Plumbing Thread Nominal | Applicable Cylinder Dia. (Ø) | Pressure Rating (MPa) | CV Value | Pilot Air Supply | Coil specifications | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | Made to order specifications | CE compliant | Body type | Valve specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 10 | Unit for Manifold Mounting | 3-Position Pressure Center | DC24V | Double | Manifold Base | - | Self-Recovery (Spring Return) | - | - | 0.2 to 0.7 | - | Internal | Standard | Grommet (Lead length 600 mm) | Non-locking, push type | With indicator light and surge voltage suppressor | None | Non-compliant | Base Mounted Type | SY5000 |
Loading...Tải…
Number of Ports | 5-Port Valve | Specifications | Lubrication Free | Plumbing | Sub-Base Plumbing |
---|---|---|---|---|---|
Type | Solenoid Valves | Driving Type | Pilot Type Spool | Seal Type | Soft Seal |
Please check the type/dimensions/specifications of the part 30-SY5540-5HZ in the UL Standard Compliant 5-Port Solenoid Valve, Base Mounted, SY3000/5000/7000/9000 series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 30-SY5540-5HZ trong chuỗi UL Standard Compliant 5-Port Solenoid Valve, Base Mounted, SY3000/5000/7000/9000.
Part Number |
---|
30-SY3140-5DZE-01 |
30-SY3140-5FU |
30-SY3140-5FU-Q |
30-SY5540-5HZE |
30-SY5540-5LO |
30-SY5540-5LOZ |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Application | Switching Type | Voltage | Number of Solenoids | Mounting Orientation | Pipe Port Type | Status at Power Off | Plumbing Thread Nominal | Applicable Cylinder Dia. (Ø) | Pressure Rating (MPa) | CV Value | Pilot Air Supply | Coil specifications | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | Made to order specifications | CE compliant | Body type | Valve specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 10 | Single Use | 2-Position Exhaust | DC24V | [Single] Single | Direct | [Rc (R)] Rc | Self-Recovery (Pressure Differential Return) | 1/8 | 63 or less | 0.15 to 0.7 | 0.24 | Internal | Standard | DIN terminal (with connector) | Push-turn locking hand-operated type | With indicator light and surge voltage suppressor | None | Non-compliant | Base Mounted Type | SY3000 | ||
1,398,693 VND | 1 Piece(s) | 32 Day(s) | 10 | Unit for Manifold Mounting | 2-Position Exhaust | DC24V | [Single] Single | Manifold Base | - | Self-Recovery (Pressure Differential Return) | - | - | 0.15 to 0.7 | - | Internal | Standard | None | Non-locking, push type | None | None | Non-compliant | Base piping type / plug-in type | SY3000 | ||
- | 1 Piece(s) | Quote | 10 | Unit for Manifold Mounting | 2-Position Exhaust | DC24V | [Single] Single | Manifold Base | - | Self-Recovery (Pressure Differential Return) | - | - | 0.15 to 0.7 | - | Internal | Standard | None | Non-locking, push type | None | None | CE compliant product | Base piping type / plug-in type | SY3000 | ||
- | 1 Piece(s) | Quote | 10 | Unit for Manifold Mounting | 3-Position Pressure Center | DC24V | Double | Manifold Base | - | Self-Recovery (Spring Return) | - | - | 0.2 to 0.7 | - | Internal | Standard | Grommet (Lead length 600 mm) | Push-turn locking hand-operated type | With indicator light and surge voltage suppressor | None | Non-compliant | Base Mounted Type | SY5000 | ||
- | 1 Piece(s) | Quote | 10 | Unit for Manifold Mounting | 3-Position Pressure Center | DC24V | Double | Manifold Base | - | Self-Recovery (Spring Return) | - | - | 0.2 to 0.7 | - | Internal | Standard | L plug connector (without connector) | Non-locking, push type | Without indicator light / surge voltage suppressor | None | Non-compliant | Base Mounted Type | SY5000 | ||
- | 1 Piece(s) | Quote | 10 | Unit for Manifold Mounting | 3-Position Pressure Center | DC24V | Double | Manifold Base | - | Self-Recovery (Spring Return) | - | - | 0.2 to 0.7 | - | Internal | Standard | L plug connector (without connector) | Non-locking, push type | With indicator light and surge voltage suppressor | None | Non-compliant | Base Mounted Type | SY5000 |