(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
UL Standard Compliant 5-Port Solenoid Valve, Base Mounted, SY3000/5000/7000/9000 (Part Number)

UL Standard Compliant 5-Port Solenoid Valve, Base Mounted, SY3000/5000/7000/9000
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
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

Product Description

- UL Standard Compliant 5-Port Solenoid Valve, Base Mounted, SY3000/5000/7000/9000 from SMC.
- This base mounted is conforming to 4 series of solenoid valve including SY3000, SY5000, SY7000 and SY9000.
- Mounting method can be selected into 3 types, Without bracket, With foot bracket, or With side bracket (*SY9000 has no bracket).
- Pipe port type can be selected 4 types, Rc, NPT, NPTF or G.
- The manual override method can be selected, Non-locking push type, Push-turn locking, slotted type or Push-turn locking lever type.

Part Number
30-SY7140-5DZ-03N
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSApplication Switching Type Voltage Number of Solenoids Mounting Orientation Pipe Port Type Status at Power Off Plumbing Thread Nominal Applicable Cylinder Dia.
(Ø)
Pressure Rating
(MPa)
CV Value Pilot Air Supply Coil specifications Lead wire electrical entry Manual Indicator light / Surge voltage suppressor Made to order specifications CE compliant Body type Valve specifications

-

1 Piece(s) Quote 10Single Use2-Position ExhaustDC24V[Single] SingleDirectNPTSelf-Recovery (Pressure Differential Return)3/8100 or Less0.15 to 0.7-InternalStandardDIN terminal (with connector)Non-locking, push typeWith indicator light and surge voltage suppressorNoneNon-compliantBase Mounted TypeSY7000

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Number of Ports 5-Port Valve Specifications Lubrication Free Plumbing Sub-Base Plumbing
Type Solenoid Valves Driving Type Pilot Type Spool Seal Type Soft Seal

Please check the type/dimensions/specifications of the part 30-SY7140-5DZ-03N in the UL Standard Compliant 5-Port Solenoid Valve, Base Mounted, SY3000/5000/7000/9000 series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 30-SY7140-5DZ-03N trong chuỗi UL Standard Compliant 5-Port Solenoid Valve, Base Mounted, SY3000/5000/7000/9000.

Products like this...

Part Number
30-SY3140-5DZE-01
30-SY3140-5FU
30-SY3140-5FU-Q
30-SY7140-5DZ-03N-X90
30-SY7140-5DZ-03N-X90-Q
30-SY7140-5DZ-Q
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSApplication Switching Type Voltage Number of Solenoids Mounting Orientation Pipe Port Type Status at Power Off Plumbing Thread Nominal Applicable Cylinder Dia.
(Ø)
Pressure Rating
(MPa)
CV Value Pilot Air Supply Coil specifications Lead wire electrical entry Manual Indicator light / Surge voltage suppressor Made to order specifications CE compliant Body type Valve specifications

-

1 Piece(s) Quote 10Single Use2-Position ExhaustDC24V[Single] SingleDirect[Rc (R)] RcSelf-Recovery (Pressure Differential Return)1/863 or less0.15 to 0.70.24InternalStandardDIN terminal (with connector)Push-turn locking hand-operated typeWith indicator light and surge voltage suppressorNoneNon-compliantBase Mounted TypeSY3000

1,398,693 VND

1 Piece(s) 32 Day(s) 10Unit for Manifold Mounting2-Position ExhaustDC24V[Single] SingleManifold Base-Self-Recovery (Pressure Differential Return)--0.15 to 0.7-InternalStandardNoneNon-locking, push typeNoneNoneNon-compliantBase piping type / plug-in typeSY3000

-

1 Piece(s) Quote 10Unit for Manifold Mounting2-Position ExhaustDC24V[Single] SingleManifold Base-Self-Recovery (Pressure Differential Return)--0.15 to 0.7-InternalStandardNoneNon-locking, push typeNoneNoneCE compliant productBase piping type / plug-in typeSY3000

-

1 Piece(s) Quote 10Single Use2-Position ExhaustDC24V[Single] SingleDirectNPTSelf-Recovery (Pressure Differential Return)3/8100 or Less0.15 to 0.7-InternalStandardDIN terminal (with connector)Non-locking, push typeWith indicator light and surge voltage suppressorMain valve fluorine rubber specificationNon-compliantBase Mounted TypeSY7000

-

1 Piece(s) Quote 10Single Use2-Position ExhaustDC24V[Single] SingleDirectNPTSelf-Recovery (Pressure Differential Return)3/8100 or Less0.15 to 0.7-InternalStandardDIN terminal (with connector)Non-locking, push typeWith indicator light and surge voltage suppressorMain valve fluorine rubber specificationCE compliant productBase Mounted TypeSY7000

-

1 Piece(s) Quote 10Unit for Manifold Mounting2-Position ExhaustDC24V[Single] SingleManifold Base-Self-Recovery (Pressure Differential Return)--0.15 to 0.7-InternalStandardDIN terminal (with connector)Non-locking, push typeWith indicator light and surge voltage suppressorNoneCE compliant productBase Mounted TypeSY7000