(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
UL Standard Compliant 5-Port Solenoid Valve, Body Ported, SY3000/5000/7000/9000 (Part Number)

UL Standard Compliant 5-Port Solenoid Valve, Body Ported, SY3000/5000/7000/9000
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
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

Product Description

[Features]UL standard compatible, 5-port solenoid valve, Direct piping type.

 
Part Number
30-SY9220-5LOSE-03
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSSwitching Type Voltage Number of Solenoids Pipe Port Type Status at Power Off Plumbing Thread Nominal Applicable Cylinder Dia.
(Ø)
Connecting Tube Diameter Pressure Rating
(MPa)
CV Value Pilot Air Supply Manual Switch Coil specifications Lead wire electrical entry Manual Indicator light / Surge voltage suppressor Bracket Made to order specifications CE compliant Piping connection port diameter Cable Length
(m)
Type of fitting thread part

-

1 Piece(s) Quote 102-Position ExhaustDC24VDouble[Rc (R)] RcSelf-Retaining3/8--0.1 to 0.71.9InternalLockStandard-Push-turn locking hand-operated typeWith surge voltage suppressorNo bracketNoneNon-compliant---

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Number of Ports 5-Port Valve Application Single Use Mounting Orientation Direct
Specifications Lubrication Free Plumbing Direct Plumbing Type Solenoid Valves
Driving Type Pilot Type Spool Seal Type Soft Seal

Please check the type/dimensions/specifications of the part 30-SY9220-5LOSE-03 in the UL Standard Compliant 5-Port Solenoid Valve, Body Ported, SY3000/5000/7000/9000 series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 30-SY9220-5LOSE-03 trong chuỗi UL Standard Compliant 5-Port Solenoid Valve, Body Ported, SY3000/5000/7000/9000.

Products like this...

Part Number
30-SY3120-5DZ-M5
30-SY3120-5DZ-M5-F2
30-SY3120-5G-C4
30-SY9220-5LOU-C12
30-SY9220-5LOUD-C10
30-SY9220-5LOUD-C8
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSSwitching Type Voltage Number of Solenoids Pipe Port Type Status at Power Off Plumbing Thread Nominal Applicable Cylinder Dia.
(Ø)
Connecting Tube Diameter Pressure Rating
(MPa)
CV Value Pilot Air Supply Manual Switch Coil specifications Lead wire electrical entry Manual Indicator light / Surge voltage suppressor Bracket Made to order specifications CE compliant Piping connection port diameter Cable Length
(m)
Type of fitting thread part

-

1 Piece(s) Quote 102-Position ExhaustDC24V[Single] SingleMSelf-Recovery (Pressure Differential Return)M5--0.15 to 0.70.16InternalNon-LockingStandard-Non-locking, push typeWith indicator light and surge voltage suppressor (non-polar type)No bracketNoneNon-compliant---

-

1 Piece(s) Quote 102-Position ExhaustDC24V[Single] SingleMSelf-Recovery (Pressure Differential Return)M5--0.15 to 0.70.16InternalNon-LockingStandard-Non-locking, push typeWith indicator light and surge voltage suppressor (non-polar type)With side bracketNoneNon-compliant---

1,738,000 VND

1 Piece(s) 32 Day(s) -2-Position ExhaustDC24V[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)--Ø40.15 to 0.70.18InternalNon-LockingStandard-Non-locking, push typeWithout indicator light / surge voltage suppressorNo bracketNoneNon-compliant---

-

1 Piece(s) Quote 102-Position ExhaustDC24VDoubleOne-Touch PlumbingSelf-Retaining--Ø120.1 to 0.71.6InternalNon-LockingStandard-Non-locking, push typeWith indicator light and surge voltage suppressor (non-polar type)No bracketNoneNon-compliant---

-

1 Piece(s) Quote 102-Position ExhaustDC24VDoubleOne-Touch PlumbingSelf-Retaining--Ø100.1 to 0.71.4InternalLockStandard-Push-turn locking screwdriver-operated typeWith indicator light and surge voltage suppressor (non-polar type)No bracketNoneNon-compliant---

-

1 Piece(s) Quote 102-Position ExhaustDC24VDoubleOne-Touch PlumbingSelf-Retaining--Ø80.1 to 0.70.96InternalLockStandard-Push-turn locking screwdriver-operated typeWith indicator light and surge voltage suppressor (non-polar type)No bracketNoneNon-compliant---