(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
[Features]UL standard compatible, 5-port solenoid valve, Direct piping type.
Part Number |
---|
30-SY5420-5HZE-01-F2 |
30-SY5420-5LNZE-01-F2 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Switching Type | Voltage | Number of Solenoids | Pipe Port Type | Status at Power Off | Plumbing Thread Nominal | Applicable Cylinder Dia. (Ø) | Connecting Tube Diameter | Pressure Rating (MPa) | CV Value | Pilot Air Supply | Manual Switch | Coil specifications | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | Bracket | Made to order specifications | CE compliant | Piping connection port diameter | Cable Length (m) | Type of fitting thread part |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 10 | 3-Position Exhaust Center | DC24V | Double | [Rc (R)] Rc | Self-Recovery (Spring Return) | 1/8 | - | - | 0.2 to 0.7 | 0.41 | Internal | Lock | Standard | - | Push-turn locking hand-operated type | With indicator light and surge voltage suppressor | With side bracket | None | Non-compliant | - | - | - | ||
- | 1 Piece(s) | Quote | 10 | 3-Position Exhaust Center | DC24V | Double | [Rc (R)] Rc | Self-Recovery (Spring Return) | 1/8 | - | - | 0.2 to 0.7 | 0.41 | Internal | Lock | Standard | - | Push-turn locking hand-operated type | With indicator light and surge voltage suppressor | With side bracket | None | Non-compliant | - | - | - |
Loading...Tải…
Number of Ports | 5-Port Valve | Application | Single Use | Mounting Orientation | Direct |
---|---|---|---|---|---|
Specifications | Lubrication Free | Plumbing | Direct Plumbing | Type | Solenoid Valves |
Driving Type | Pilot Type Spool | Seal Type | Soft Seal |