(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
[Features]UL standard compatible, 5-port solenoid valve, Direct piping type.
Part Number |
---|
30-SY9120-5LOZ-03 |
30-SY9120-5LZ-03 |
30-SY9120-5MZ-03 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Switching Type | Voltage | Number of Solenoids | Pipe Port Type | Status at Power Off | Plumbing Thread Nominal | Applicable Cylinder Dia. (Ø) | Connecting Tube Diameter | Pressure Rating (MPa) | CV Value | Pilot Air Supply | Manual Switch | Coil specifications | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | Bracket | Made to order specifications | CE compliant | Piping connection port diameter | Cable Length (m) | Type of fitting thread part |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 10 | 2-Position Exhaust | DC24V | [Single] Single | [Rc (R)] Rc | Self-Recovery (Pressure Differential Return) | 3/8 | 160 or Less | - | 0.15 to 0.7 | 1.9 | Internal | Non-Locking | Standard | - | Non-locking, push type | With indicator light and surge voltage suppressor | No bracket | None | Non-compliant | - | - | - | ||
- | 1 Piece(s) | Quote | 10 | 2-Position Exhaust | DC24V | [Single] Single | [Rc (R)] Rc | Self-Recovery (Pressure Differential Return) | 3/8 | 160 or Less | - | 0.15 to 0.7 | 1.9 | Internal | Non-Locking | Standard | - | Non-locking, push type | With indicator light and surge voltage suppressor | No bracket | None | Non-compliant | - | - | - | ||
- | 1 Piece(s) | Quote | 10 | 2-Position Exhaust | DC24V | [Single] Single | [Rc (R)] Rc | Self-Recovery (Pressure Differential Return) | 3/8 | 160 or Less | - | 0.15 to 0.7 | 1.9 | Internal | Non-Locking | Standard | M plug connector, lead wire length: 300 mm | Non-locking, push type | With indicator light and surge voltage suppressor | No bracket | None | Non-compliant | - | - | - |
Loading...Tải…
Number of Ports | 5-Port Valve | Application | Single Use | Mounting Orientation | Direct |
---|---|---|---|---|---|
Specifications | Lubrication Free | Plumbing | Direct Plumbing | Type | Solenoid Valves |
Driving Type | Pilot Type Spool | Seal Type | Soft Seal |