(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Explosion-Proof 5-Port Pilot Operated Solenoid Valve 50-VFE3000/5000 Series (Part Number)

Explosion-Proof 5-Port Pilot Operated Solenoid Valve 50-VFE3000/5000 Series
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
  • CAD Data unavailable

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Product Description

・ It can only be used in Japan as a pressure resistant explosion-proof structure certified product
・ Structural standard (Gas steam explosion-proof): d2G4 (model test pass number T46132)
・ Technical standards (IEC standard 79 related): Exd II BT4 (model test pass number TC14604)
・ This product has been certified by the Technology Institution of Industrial Safety (TIIS) of Japan for the explosion-proof structure and electrical machinery equipment model certification for the pilot valve type models
· Large valve capacity
・ Small consumption 3.5 W (DC)
・ Diverse manifold

Drawing

50-VFE3000 body ported / 2-position single

■Conduit pressure-resistant screw coupling type pull-in method / 50-VFE3130-□T-□□ (-F)

Explosion-proof, pilot operated 5-port solenoid valve, 50-VFE3000/5000 series, drawing 1

■Pressure-resistant packing type pull-in method / 50-VFE3130-□E-□□ (-F)

Explosion-proof, pilot operated 5-port solenoid valve, 50-VFE3000/5000 series, drawing 2

50-VFE3000 body ported / 2-position double / 3-position closed center / exhaust center / pressure center

■Conduit pressure resistant screw coupling type pull-in method / 50-VFE3□30-□T-□□ (-F)

Explosion-proof, pilot operated 5-port solenoid valve, 50-VFE3000/5000 series, drawing 3

■Pressure-resistant packing type pull-in method / 50-VFE3□30-□E-□□ (-F)

Explosion-proof, pilot operated 5-port solenoid valve, 50-VFE3000/5000 series, drawing 4

Product Specifications

Part number display method

Explosion-proof, pilot operated 5-port solenoid valve, 50-VFE3000/5000 series, part number display method 1

■Pilot valve

Explosion-proof, pilot operated 5-port solenoid valve, 50-VFE3000/5000 series, part number display method 2

Specifications

Series50-VFE300050-VFE5000
Operating fluidAir
Operating pressure range2 position single, 3 position0.15 to 0.9 MPa
2-position double0.1 to 0.9 MPa
Ambient and operating fluid temperatures-10 to +50°C (no freezing)
Response time2-position single/double^*) 45 ms or less^*) 45 ms or less
3 positions^*) 60 ms or less^*) 70 ms or less
Maximum Operating Frequency2-position single/double5 Hz5 Hz
3 positions2 Hz2 Hz
LubricationNot required
Manual operationNon-locking push type, push-turn locking type D
Mounting orientationFree
Pilot valve exhaust methodIndividual exhaust type
Common exhaust type for main valve and pilot valve
Individual exhaust type
Pilot common exhaust

*) Based on dynamic performance test, JIS B 8419: 1993. (0.5 Mpa, at rated voltage)

Part Number
50-VFE5120-5E2-02
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSNumber of Ports Application Switching Type Voltage Number of Solenoids Mounting Orientation Pipe Port Type Specifications Status at Power Off Plumbing Thread Nominal Plumbing Type Driving Type Pressure Rating
(MPa)
Seal Type Pilot Air Supply Manual Bracket Body type Body options Related component type External lead wire intake method

-

1 Piece(s) Quote 105-Port ValveSingle Use2-Position ExhaustDC24V[Single] SingleDirect[Rc (R)] RcExplosion Proof / Lubrication FreeSelf-Recovery (Spring Return)1/4Direct PlumbingSolenoid ValvesPilot Type Spool0.15 to 0.9Soft SealInternalBushing typeNoneDirect piping type (For 20-type manifold)Standard product-Pressure-resistant sealing type pull-in method (Applicable cable outer diameter ø10.1 to 11.5)

Loading...Tải…

  1. 1

Please check the type/dimensions/specifications of the part 50-VFE5120-5E2-02 in the Explosion-Proof 5-Port Pilot Operated Solenoid Valve 50-VFE3000/5000 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 50-VFE5120-5E2-02 trong chuỗi Explosion-Proof 5-Port Pilot Operated Solenoid Valve 50-VFE3000/5000 Series.

Products like this...

Part Number
50-VF3-1E2
50-VF3-1T
50-VF3-1TD
50-VFE5120-5E2-02-F
50-VFE5120-5E2-03
50-VFE5120-5E2-03-F
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSNumber of Ports Application Switching Type Voltage Number of Solenoids Mounting Orientation Pipe Port Type Specifications Status at Power Off Plumbing Thread Nominal Plumbing Type Driving Type Pressure Rating
(MPa)
Seal Type Pilot Air Supply Manual Bracket Body type Body options Related component type External lead wire intake method

-

1 Piece(s) Quote 10---AC100V---Explosion Proof---Related Components----Bushing typeNone--Pilot ValvePressure-resistant sealing type pull-in method (Applicable cable outer diameter ø10.1 to 11.5)

3,574,000 VND

1 Piece(s) 32 Day(s) ----AC100V---Explosion Proof---Related Components----Bushing typeNone--Pilot ValveConduit pressure resistant screw coupling type lead-in method

-

1 Piece(s) Quote 10---AC100V---Explosion Proof---Related Components----Bushing turn lock (Driver operation type)None--Pilot ValveConduit pressure resistant screw coupling type lead-in method

-

1 Piece(s) Quote 105-Port ValveSingle Use2-Position ExhaustDC24V[Single] SingleDirect[Rc (R)] RcExplosion Proof / Lubrication FreeSelf-Recovery (Spring Return)1/4Direct PlumbingSolenoid ValvesPilot Type Spool0.15 to 0.9Soft SealInternalBushing typeWith BracketDirect piping type (For 20-type manifold)Standard product-Pressure-resistant sealing type pull-in method (Applicable cable outer diameter ø10.1 to 11.5)

-

1 Piece(s) Quote 105-Port ValveSingle Use2-Position ExhaustDC24V[Single] SingleDirect[Rc (R)] RcExplosion Proof / Lubrication FreeSelf-Recovery (Spring Return)3/8Direct PlumbingSolenoid ValvesPilot Type Spool0.15 to 0.9Soft SealInternalBushing typeNoneDirect piping type (For 20-type manifold)Standard product-Pressure-resistant sealing type pull-in method (Applicable cable outer diameter ø10.1 to 11.5)

-

1 Piece(s) Quote 105-Port ValveSingle Use2-Position ExhaustDC24V[Single] SingleDirect[Rc (R)] RcExplosion Proof / Lubrication FreeSelf-Recovery (Spring Return)3/8Direct PlumbingSolenoid ValvesPilot Type Spool0.15 to 0.9Soft SealInternalBushing typeWith BracketDirect piping type (For 20-type manifold)Standard product-Pressure-resistant sealing type pull-in method (Applicable cable outer diameter ø10.1 to 11.5)