(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
・ It can only be used in Japan as a pressure resistant explosion-proof structure certified product
・ Structural standard (Gas steam explosion-proof): d2G4 (model test pass number T46132)
・ Technical standards (IEC standard 79 related): Exd II BT4 (model test pass number TC14604)
・ This product has been certified by the Technology Institution of Industrial Safety (TIIS) of Japan for the explosion-proof structure and electrical machinery equipment model certification for the pilot valve type models
· Large valve capacity
・ Small consumption 3.5 W (DC)
・ Diverse manifold
■Conduit pressure-resistant screw coupling type pull-in method / 50-VFE3130-□T-□□ (-F)
■Pressure-resistant packing type pull-in method / 50-VFE3130-□E-□□ (-F)
■Conduit pressure resistant screw coupling type pull-in method / 50-VFE3□30-□T-□□ (-F)
■Pressure-resistant packing type pull-in method / 50-VFE3□30-□E-□□ (-F)
■Pilot valve
Series | 50-VFE3000 | 50-VFE5000 | |
---|---|---|---|
Operating fluid | Air | ||
Operating pressure range | 2 position single, 3 position | 0.15 to 0.9 MPa | |
2-position double | 0.1 to 0.9 MPa | ||
Ambient and operating fluid temperatures | -10 to +50°C (no freezing) | ||
Response time | 2-position single/double | ^*) 45 ms or less | ^*) 45 ms or less |
3 positions | ^*) 60 ms or less | ^*) 70 ms or less | |
Maximum Operating Frequency | 2-position single/double | 5 Hz | 5 Hz |
3 positions | 2 Hz | 2 Hz | |
Lubrication | Not required | ||
Manual operation | Non-locking push type, push-turn locking type D | ||
Mounting orientation | Free | ||
Pilot valve exhaust method | Individual exhaust type Common exhaust type for main valve and pilot valve | Individual exhaust type Pilot common exhaust |
*) Based on dynamic performance test, JIS B 8419: 1993. (0.5 Mpa, at rated voltage)
Part Number |
---|
50-VFE3530-5E1-02 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Number of Ports | Application | Switching Type | Voltage | Number of Solenoids | Mounting Orientation | Pipe Port Type | Specifications | Status at Power Off | Plumbing Thread Nominal | Plumbing | Type | Driving Type | Pressure Rating (MPa) | Seal Type | Pilot Air Supply | Manual | Bracket | Body type | Body options | Related component type | External lead wire intake method |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 10 | 5-Port Valve | Single Use | 3-Position Pressure Center | DC24V | Double | Direct | [Rc (R)] Rc | Explosion Proof / Lubrication Free | Self-Recovery (Spring Return) | 1/4 | Direct Plumbing | Solenoid Valves | Pilot Type Spool | 0.1 ~ 0.9 | Soft Seal | Internal | Bushing type | None | Direct piping type (For 30-type manifold) | Standard product | - | Pressure-resistant sealing type pull-in method (Applicable cable outer diameter ø7 to 10) |
Loading...Tải…
Please check the type/dimensions/specifications of the part 50-VFE3530-5E1-02 in the Explosion-Proof 5-Port Pilot Operated Solenoid Valve 50-VFE3000/5000 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 50-VFE3530-5E1-02 trong chuỗi Explosion-Proof 5-Port Pilot Operated Solenoid Valve 50-VFE3000/5000 Series.
Part Number |
---|
50-VF3-1E2 |
50-VF3-1T |
50-VF3-1TD |
50-VFE3530-5E1-02-F |
50-VFE3530-5E1D-01 |
50-VFE3530-5E2-02 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Number of Ports | Application | Switching Type | Voltage | Number of Solenoids | Mounting Orientation | Pipe Port Type | Specifications | Status at Power Off | Plumbing Thread Nominal | Plumbing | Type | Driving Type | Pressure Rating (MPa) | Seal Type | Pilot Air Supply | Manual | Bracket | Body type | Body options | Related component type | External lead wire intake method |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 10 | - | - | - | AC100V | - | - | - | Explosion Proof | - | - | - | Related Components | - | - | - | - | Bushing type | None | - | - | Pilot Valve | Pressure-resistant sealing type pull-in method (Applicable cable outer diameter ø10.1 to 11.5) | ||
3,574,000 VND | 1 Piece(s) | 32 Day(s) | - | - | - | - | AC100V | - | - | - | Explosion Proof | - | - | - | Related Components | - | - | - | - | Bushing type | None | - | - | Pilot Valve | Conduit pressure resistant screw coupling type lead-in method | ||
- | 1 Piece(s) | Quote | 10 | - | - | - | AC100V | - | - | - | Explosion Proof | - | - | - | Related Components | - | - | - | - | Bushing turn lock (Driver operation type) | None | - | - | Pilot Valve | Conduit pressure resistant screw coupling type lead-in method | ||
- | 1 Piece(s) | Quote | 10 | 5-Port Valve | Single Use | 3-Position Pressure Center | DC24V | Double | Direct | [Rc (R)] Rc | Explosion Proof / Lubrication Free | Self-Recovery (Spring Return) | 1/4 | Direct Plumbing | Solenoid Valves | Pilot Type Spool | 0.1 ~ 0.9 | Soft Seal | Internal | Bushing type | With Bracket | Direct piping type (For 30-type manifold) | Standard product | - | Pressure-resistant sealing type pull-in method (Applicable cable outer diameter ø7 to 10) | ||
- | 1 Piece(s) | Quote | 10 | 5-Port Valve | Single Use | 3-Position Pressure Center | DC24V | Double | Direct | [Rc (R)] Rc | Explosion Proof / Lubrication Free | Self-Recovery (Spring Return) | 1/8 | Direct Plumbing | Solenoid Valves | Pilot Type Spool | 0.1 ~ 0.9 | Soft Seal | Internal | Bushing turn lock (Driver operation type) | None | Direct piping type (For 30-type manifold) | Standard product | - | Pressure-resistant sealing type pull-in method (Applicable cable outer diameter ø7 to 10) | ||
- | 1 Piece(s) | Quote | 10 | 5-Port Valve | Single Use | 3-Position Pressure Center | DC24V | Double | Direct | [Rc (R)] Rc | Explosion Proof / Lubrication Free | Self-Recovery (Spring Return) | 1/4 | Direct Plumbing | Solenoid Valves | Pilot Type Spool | 0.1 ~ 0.9 | Soft Seal | Internal | Bushing type | None | Direct piping type (For 30-type manifold) | Standard product | - | Pressure-resistant sealing type pull-in method (Applicable cable outer diameter ø10.1 to 11.5) |