(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Intrinsically Safe Explosion-Proof Structure Certified (Japan) 5-Port Solenoid Valve, Base Mounted, 51-SY5000/7000/9000 (Part Number)

Intrinsically Safe Explosion-Proof Structure Certified (Japan) 5-Port Solenoid Valve, Base Mounted, 51-SY5000/7000/9000
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
  • CAD Data unavailable

(i)

Caution

thận trọng

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Product Description

Can only be used in Japan as an intrinsically safe explosion-proof structure certified product

・ Exia II BT4 (TIIS certified product)
This product has been certified as an intrinsically safe explosion-proof system that combines an electromagnet for solenoid valves and a safety cage in the explosion-proof structure electromechanical equipment type certification of the Industrial Safety Technology Association of Japan (TIIS).

* Due to the system display and the selection of the attached barrier, the B (Zener type) barrier has been discontinued (December, 2017). Select A (Zener type) or F (Insulated type).

Part Number
51-SY5240-AL3E-02
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSApplication Switching Type Number of Solenoids Mounting Orientation Pipe Port Type Status at Power Off Plumbing Thread Nominal Pressure Rating
(MPa)
CV Value Pilot Air Supply Lead wire electrical entry Manual Valve specifications System display

-

1 Piece(s) Quote 10Single Use2-Position ExhaustDoubleDirect[Rc (R)] RcSelf-Retaining1/40.1 to 0.70.64InternalL-shaped plug connector (Lead length 300 mm)Push-turn locking hand-operated type51-SY5000Z728.H

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Number of Ports 5-Port Valve Voltage DC12V Specifications Lubrication Free
Plumbing Sub-Base Plumbing Type Solenoid Valves Driving Type Pilot Type Spool
Seal Type Soft Seal

Please check the type/dimensions/specifications of the part 51-SY5240-AL3E-02 in the Intrinsically Safe Explosion-Proof Structure Certified (Japan) 5-Port Solenoid Valve, Base Mounted, 51-SY5000/7000/9000 series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 51-SY5240-AL3E-02 trong chuỗi Intrinsically Safe Explosion-Proof Structure Certified (Japan) 5-Port Solenoid Valve, Base Mounted, 51-SY5000/7000/9000.

Products like this...

Part Number
51-SY5140-ALL10E-02
51-SY5140-ALL20E
51-SY5140-ALL3E
51-SY5240-AL6-02
51-SY5240-AL6D
51-SY5240-AL6E-02
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSApplication Switching Type Number of Solenoids Mounting Orientation Pipe Port Type Status at Power Off Plumbing Thread Nominal Pressure Rating
(MPa)
CV Value Pilot Air Supply Lead wire electrical entry Manual Valve specifications System display

-

1 Piece(s) Quote 10Single Use2-Position Exhaust[Single] SingleDirect[Rc (R)] RcSelf-Recovery (Pressure Differential Return)1/40.15 to 0.70.64InternalL-shaped plug connector with cover (Lead length 1,000 mm)Push-turn locking hand-operated type51-SY5000Z728.H

-

1 Piece(s) Quote 10Unit for Manifold Mounting2-Position Exhaust[Single] SingleManifold Base-Self-Recovery (Pressure Differential Return)-0.15 to 0.7-InternalL-shaped plug connector with cover (Lead length 2,000 mm)Push-turn locking hand-operated type51-SY5000Z728.H

-

1 Piece(s) Quote 10Unit for Manifold Mounting2-Position Exhaust[Single] SingleManifold Base-Self-Recovery (Pressure Differential Return)-0.15 to 0.7-InternalL-shaped plug connector with cover (Lead length 300 mm)Push-turn locking hand-operated type51-SY5000Z728.H

-

1 Piece(s) Quote 10Single Use2-Position ExhaustDoubleDirect[Rc (R)] RcSelf-Retaining1/40.1 to 0.70.64InternalL-shaped plug connector (Lead length 600 mm)-51-SY5000Z728.H

-

1 Piece(s) Quote 10Unit for Manifold Mounting2-Position ExhaustDoubleManifold Base-Self-Retaining-0.1 to 0.7-InternalL-shaped plug connector (Lead length 600 mm)Push-turn locking screwdriver-operated type51-SY5000Z728.H

-

1 Piece(s) Quote 10Single Use2-Position ExhaustDoubleDirect[Rc (R)] RcSelf-Retaining1/40.1 to 0.70.64InternalL-shaped plug connector (Lead length 600 mm)Push-turn locking hand-operated type51-SY5000Z728.H