(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Intrinsically Safe Explosion-Proof Structure Certified, 5-Port Solenoid Valve, Direct Piping Type 51-SY5000/7000/9000 (Part Number)

Intrinsically Safe Explosion-Proof Structure Certified, 5-Port Solenoid Valve, Direct Piping Type 51-SY5000/7000/9000
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
  • CAD Data unavailable

(i)

Caution

thận trọng

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Product Description

Can only be used in Japan as an intrinsically safe explosion-proof structure certified product

・ Exia II BT4 (TIIS certified product)
This product has been certified as an intrinsically safe explosion-proof system that combines an electromagnet for solenoid valves and a safety cage in the explosion-proof structure electromechanical equipment type certification of the Industrial Safety Technology Association of Japan (TIIS).

* Due to the system display and the selection of the attached barrier, the B (Zener type) barrier has been discontinued (December, 2017). Select A (Zener type) or F (Insulated type).

Part Number
51-SY5120-ATT30-C4
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSSwitching Type Number of Solenoids Pipe Port Type Status at Power Off Plumbing Thread Nominal Connecting Tube Diameter Pressure Rating
(MPa)
CV Value Lead wire electrical entry Manual Bracket Valve specifications Type of fitting thread part System display

-

1 Piece(s) Quote 102-Position Exhaust[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-Ø40.15 to 0.70.2Cable type (Lead length 3,000 mm)-No bracket51-SY5000RcZ728.H

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Number of Ports 5-Port Valve Application Single Use Voltage DC12V
Mounting Orientation Direct Specifications Lubrication Free Plumbing Direct Plumbing
Type Solenoid Valves Driving Type Pilot Type Spool Seal Type Soft Seal
Pilot Air Supply Internal

Please check the type/dimensions/specifications of the part 51-SY5120-ATT30-C4 in the Intrinsically Safe Explosion-Proof Structure Certified, 5-Port Solenoid Valve, Direct Piping Type 51-SY5000/7000/9000 series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 51-SY5120-ATT30-C4 trong chuỗi Intrinsically Safe Explosion-Proof Structure Certified, 5-Port Solenoid Valve, Direct Piping Type 51-SY5000/7000/9000.

Products like this...

Part Number
51-SY5120-AL3-C8-F2
51-SY5120-AL3E-C6
51-SY5120-AL3E-C8-F1
51-SY5120-ATT30-C6-F1
51-SY5120-ATT30-C6-F2
51-SY5120-ATT30-C8-F1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSSwitching Type Number of Solenoids Pipe Port Type Status at Power Off Plumbing Thread Nominal Connecting Tube Diameter Pressure Rating
(MPa)
CV Value Lead wire electrical entry Manual Bracket Valve specifications Type of fitting thread part System display

-

1 Piece(s) Quote 102-Position Exhaust[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-Ø80.15 to 0.70.45L-shaped plug connector (Lead length 300 mm)-With side bracket51-SY5000RcZ728.H

-

1 Piece(s) Quote 102-Position Exhaust[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-Ø60.15 to 0.70.33L-shaped plug connector (Lead length 300 mm)Push-turn locking hand-operated typeNo bracket51-SY5000RcZ728.H

-

1 Piece(s) Quote 102-Position Exhaust[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-Ø80.15 to 0.70.45L-shaped plug connector (Lead length 300 mm)Push-turn locking hand-operated typeWith foot bracket51-SY5000RcZ728.H

-

1 Piece(s) Quote 102-Position Exhaust[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-Ø60.15 to 0.70.33Cable type (Lead length 3,000 mm)-With foot bracket51-SY5000RcZ728.H

-

1 Piece(s) Quote 102-Position Exhaust[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-Ø60.15 to 0.70.33Cable type (Lead length 3,000 mm)-With side bracket51-SY5000RcZ728.H

-

1 Piece(s) Quote 102-Position Exhaust[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-Ø80.15 to 0.70.45Cable type (Lead length 3,000 mm)-With foot bracket51-SY5000RcZ728.H