(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
Can only be used in Japan as an intrinsically safe explosion-proof structure certified product
・ Exia II BT4 (TIIS certified product)
This product has been certified as an intrinsically safe explosion-proof system that combines an electromagnet for solenoid valves and a safety cage in the explosion-proof structure electromechanical equipment type certification of the Industrial Safety Technology Association of Japan (TIIS).
* Due to the system display and the selection of the attached barrier, the B (Zener type) barrier has been discontinued (December, 2017). Select A (Zener type) or F (Insulated type).
Part Number |
---|
51-SY9120-ATT30-02 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Switching Type | Number of Solenoids | Pipe Port Type | Status at Power Off | Plumbing Thread Nominal | Connecting Tube Diameter | Pressure Rating (MPa) | CV Value | Lead wire electrical entry | Manual | Bracket | Valve specifications | Type of fitting thread part | System display |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 10 | 2-Position Exhaust | [Single] Single | [Rc (R)] Rc | Self-Recovery (Pressure Differential Return) | 1/4 | - | 0.15 to 0.7 | 1.7 | Cable type (Lead length 3,000 mm) | - | No bracket | 51-SY9000 | - | Z728.H |
Loading...Tải…
Number of Ports | 5-Port Valve | Application | Single Use | Voltage | DC12V |
---|---|---|---|---|---|
Mounting Orientation | Direct | Specifications | Lubrication Free | Plumbing | Direct Plumbing |
Type | Solenoid Valves | Driving Type | Pilot Type Spool | Seal Type | Soft Seal |
Pilot Air Supply | Internal |
Please check the type/dimensions/specifications of the part 51-SY9120-ATT30-02 in the Intrinsically Safe Explosion-Proof Structure Certified, 5-Port Solenoid Valve, Direct Piping Type 51-SY5000/7000/9000 series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 51-SY9120-ATT30-02 trong chuỗi Intrinsically Safe Explosion-Proof Structure Certified, 5-Port Solenoid Valve, Direct Piping Type 51-SY5000/7000/9000.
Part Number |
---|
51-SY5120-AL3-C8-F2 |
51-SY5120-AL3E-C6 |
51-SY5120-AL3E-C8-F1 |
51-SY9120-ATT3D-03 |
51-SY9120-ATT3D-C12 |
51-SY9120-BOTT30-03 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Switching Type | Number of Solenoids | Pipe Port Type | Status at Power Off | Plumbing Thread Nominal | Connecting Tube Diameter | Pressure Rating (MPa) | CV Value | Lead wire electrical entry | Manual | Bracket | Valve specifications | Type of fitting thread part | System display |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 10 | 2-Position Exhaust | [Single] Single | One-Touch Plumbing | Self-Recovery (Pressure Differential Return) | - | Ø8 | 0.15 to 0.7 | 0.45 | L-shaped plug connector (Lead length 300 mm) | - | With side bracket | 51-SY5000 | Rc | Z728.H | ||
- | 1 Piece(s) | Quote | 10 | 2-Position Exhaust | [Single] Single | One-Touch Plumbing | Self-Recovery (Pressure Differential Return) | - | Ø6 | 0.15 to 0.7 | 0.33 | L-shaped plug connector (Lead length 300 mm) | Push-turn locking hand-operated type | No bracket | 51-SY5000 | Rc | Z728.H | ||
- | 1 Piece(s) | Quote | 10 | 2-Position Exhaust | [Single] Single | One-Touch Plumbing | Self-Recovery (Pressure Differential Return) | - | Ø8 | 0.15 to 0.7 | 0.45 | L-shaped plug connector (Lead length 300 mm) | Push-turn locking hand-operated type | With foot bracket | 51-SY5000 | Rc | Z728.H | ||
- | 1 Piece(s) | Quote | 10 | 2-Position Exhaust | [Single] Single | [Rc (R)] Rc | Self-Recovery (Pressure Differential Return) | 3/8 | - | 0.15 to 0.7 | 1.9 | Cable type (Lead length 300 mm) | Push-turn locking screwdriver-operated type | No bracket | 51-SY9000 | - | Z728.H | ||
- | 1 Piece(s) | Quote | 10 | 2-Position Exhaust | [Single] Single | One-Touch Plumbing | Self-Recovery (Pressure Differential Return) | - | Ø12 | 0.15 to 0.7 | 1.6 | Cable type (Lead length 300 mm) | Push-turn locking screwdriver-operated type | No bracket | 51-SY9000 | Rc | Z728.H | ||
- | 1 Piece(s) | Quote | 10 | 2-Position Exhaust | [Single] Single | [Rc (R)] Rc | Self-Recovery (Pressure Differential Return) | 3/8 | - | 0.15 to 0.7 | 1.9 | Cable type (Lead length 3,000 mm) | - | No bracket | 51-SY9000 | - | MTL728P+ (51-SYE100-B) (No barrier) |