(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
3-port solenoid valve, pilot type, elastic seal, clean series 10-SYJ700 series (Part Number)

3-port solenoid valve, pilot type, elastic seal, clean series 10-SYJ700 series
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
  • CAD Data unavailable

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Product Description

[10-Series, Clean Series]
・ Suitable for clean environment
· It prevents dust generation in the cleanroom

Drawing

Direct piping type

3-port solenoid valve, pilot type, rubber seal, clean series, 10-SYJ700 series, drawing 1
3-port solenoid valve, pilot type, rubber seal, clean series, 10-SYJ700 series, drawing 2

* [] is for AC

Product Specifications

Part number display method

3-port solenoid valve, pilot type, rubber seal, clean series, 10-SYJ700 series, part number display method

Specifications

Operating fluidAir
Operating pressure range MPaInternal Pilot Type0.15 to 0.7
Ambient and operating fluid temperatures °C-10 to +50 (No freezing.)
^*1) Response time ms (At 0.5 MPa)30 or less
Maximum Operating Frequency Hz5
Manual (Manual Operation)Non-locking push type, push-turn locking type screwdriver-operated type, push-turn locking manual-operation type
Pilot Exhaust MethodCommon exhaust type for main valve and pilot valve
LubricationNot required
Mounting orientationFree
^*2) Impact resistance / vibration resistance m/s^2150/30
Protective structureDust-proof (*DIN terminal and M8 connector are IP65)

*Based on IEC60529.
*1) Based on dynamic performance test, JIS B 8374-1981. (Coil temperature of 20°C, at rated voltage, without surge voltage suppressor)
*2) Impact resistance: No malfunctions after testing under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunction when tested under 45 to 2,000 Hz 1 sweep, axial and perpendicular directions of the main valve / armature, energized and non-energized conditions. (Initial value)

Flow Rate Characteristics / Weight List

Valve part numberSwitching methodPipe connection diameterFlow rate characteristics^*) Weight g
1→2 (P→A)2→3 (A→R)Grommet typeL, M plug connectorDIN terminalM8 connector
C [dm^3/(s*bar)]bCvC [dm^3/(s*bar)]bCv
Direct piping type10-SYJ712MN.C.1/82.80.430.772.50.510.7675769780
10-SYJ722MN.O.2.70.380.722.40.420.69
Base Mounting Type (with Sub-Plate)10-SYJ714MN.C.1/82.90.320.712.70.340.69135 (75)136 (76)157 (97)140 (80)
10-SYJ724MN.O.2.80.210.702.30.450.63
10-SYJ714MN.C.1/43.00.310.742.60.330.66
10-SYJ724MN.O.2.70.310.682.30.480.64

*) Value for DC. For AC, add 3 g. Values in parentheses are values without sub-plates.

Part Number
10-SYJ714M-5G
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSApplication Switching Type Voltage Mounting Orientation Pipe Port Type Plumbing Thread Nominal Plumbing CV Value Manual Switch Coil specifications Lead wire electrical entry Manual Indicator light / Surge voltage suppressor Bracket

-

1 Piece(s) Quote 10Unit for Manifold Mounting2-Position Normally ClosedDC24VManifold Base--Sub-Base Plumbing-Non-LockingStandardGrommet lead wire length: 300 mmNon-locking, push typeWithout indicator light / surge voltage suppressorNo bracket

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Number of Ports 3-Port Valve Number of Solenoids Single Specifications Lubrication Free / Clean Room
Status at Power Off Self-Recovery (Spring Return) Type Solenoid Valves Driving Type Pilot Type Spool
Pressure Rating(MPa) 0.15 to 0.7 Seal Type Soft Seal Pilot Air Supply Internal
CE compliant Non-compliant Body options Main valve / pilot valve common exhaust type Type Clean series (Relief type)

Please check the type/dimensions/specifications of the part 10-SYJ714M-5G in the 3-port solenoid valve, pilot type, elastic seal, clean series 10-SYJ700 series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 10-SYJ714M-5G trong chuỗi 3-port solenoid valve, pilot type, elastic seal, clean series 10-SYJ700 series.

Products like this...

Part Number
10-SYJ712M-1L-01
10-SYJ712M-1L-01-F
10-SYJ712M-1L-01F
10-SYJ714M-5G-02
10-SYJ714M-5GE-02
10-SYJ714M-5GS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSApplication Switching Type Voltage Mounting Orientation Pipe Port Type Plumbing Thread Nominal Plumbing CV Value Manual Switch Coil specifications Lead wire electrical entry Manual Indicator light / Surge voltage suppressor Bracket

-

1 Piece(s) Quote 10Single Use2-Position Normally ClosedAC100VDirect[Rc (R)] Rc1/8Direct Plumbing0.77Non-LockingStandardL plug connector, lead wire length 300 mmNon-locking, push typeWithout indicator light / surge voltage suppressorNo bracket

-

1 Piece(s) Quote 10Single Use2-Position Normally ClosedAC100VDirect[Rc (R)] Rc1/8Direct Plumbing0.77Non-LockingStandardL plug connector, lead wire length 300 mmNon-locking, push typeWithout indicator light / surge voltage suppressorWith Bracket

-

1 Piece(s) Quote 10Single Use2-Position Normally ClosedAC100VDirectG1/8Direct Plumbing0.77Non-LockingStandardL plug connector, lead wire length 300 mmNon-locking, push typeWithout indicator light / surge voltage suppressorNo bracket

-

1 Piece(s) Quote 10Single Use2-Position Normally ClosedDC24VDirect[Rc (R)] Rc1/4Sub-Base Plumbing0.74Non-LockingStandardGrommet lead wire length: 300 mmNon-locking, push typeWithout indicator light / surge voltage suppressorNo bracket

-

1 Piece(s) Quote 10Single Use2-Position Normally ClosedDC24VDirect[Rc (R)] Rc1/4Sub-Base Plumbing0.74LockStandardGrommet lead wire length: 300 mmPush-turn locking hand-operated typeWithout indicator light / surge voltage suppressorNo bracket

-

1 Piece(s) Quote 10Unit for Manifold Mounting2-Position Normally ClosedDC24VManifold Base--Sub-Base Plumbing-Non-LockingStandardGrommet lead wire length: 300 mmNon-locking, push typeWith surge voltage suppressorNo bracket