(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
[10-Series, Clean Series]
・ Suitable for clean environment
· It prevents dust generation in the cleanroom
* [] is for AC
Operating fluid | Air | |
---|---|---|
Operating pressure range MPa | Internal Pilot Type | 0.15 to 0.7 |
Ambient and operating fluid temperatures °C | -10 to +50 (No freezing.) | |
^*1) Response time ms (At 0.5 MPa) | 30 or less | |
Maximum Operating Frequency Hz | 5 | |
Manual (Manual Operation) | Non-locking push type, push-turn locking type screwdriver-operated type, push-turn locking manual-operation type | |
Pilot Exhaust Method | Common exhaust type for main valve and pilot valve | |
Lubrication | Not required | |
Mounting orientation | Free | |
^*2) Impact resistance / vibration resistance m/s^2 | 150/30 | |
Protective structure | Dust-proof (*DIN terminal and M8 connector are IP65) |
*Based on IEC60529.
*1) Based on dynamic performance test, JIS B 8374-1981. (Coil temperature of 20°C, at rated voltage, without surge voltage suppressor)
*2) Impact resistance: No malfunctions after testing under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunction when tested under 45 to 2,000 Hz 1 sweep, axial and perpendicular directions of the main valve / armature, energized and non-energized conditions. (Initial value)
Valve part number | Switching method | Pipe connection diameter | Flow rate characteristics | ^*) Weight g | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1→2 (P→A) | 2→3 (A→R) | Grommet type | L, M plug connector | DIN terminal | M8 connector | ||||||||
C [dm^3/(s*bar)] | b | Cv | C [dm^3/(s*bar)] | b | Cv | ||||||||
Direct piping type | 10-SYJ712M | N.C. | 1/8 | 2.8 | 0.43 | 0.77 | 2.5 | 0.51 | 0.76 | 75 | 76 | 97 | 80 |
10-SYJ722M | N.O. | 2.7 | 0.38 | 0.72 | 2.4 | 0.42 | 0.69 | ||||||
Base Mounting Type (with Sub-Plate) | 10-SYJ714M | N.C. | 1/8 | 2.9 | 0.32 | 0.71 | 2.7 | 0.34 | 0.69 | 135 (75) | 136 (76) | 157 (97) | 140 (80) |
10-SYJ724M | N.O. | 2.8 | 0.21 | 0.70 | 2.3 | 0.45 | 0.63 | ||||||
10-SYJ714M | N.C. | 1/4 | 3.0 | 0.31 | 0.74 | 2.6 | 0.33 | 0.66 | |||||
10-SYJ724M | N.O. | 2.7 | 0.31 | 0.68 | 2.3 | 0.48 | 0.64 |
*) Value for DC. For AC, add 3 g. Values in parentheses are values without sub-plates.
Part Number |
---|
10-SYJ714M-5L-02 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Application | Switching Type | Voltage | Mounting Orientation | Pipe Port Type | Plumbing Thread Nominal | Plumbing | CV Value | Manual Switch | Coil specifications | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | Bracket |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 10 | Single Use | 2-Position Normally Closed | DC24V | Direct | [Rc (R)] Rc | 1/4 | Sub-Base Plumbing | 0.74 | Non-Locking | Standard | L plug connector, lead wire length 300 mm | Non-locking, push type | Without indicator light / surge voltage suppressor | No bracket |
Loading...Tải…
Number of Ports | 3-Port Valve | Number of Solenoids | Single | Specifications | Lubrication Free / Clean Room |
---|---|---|---|---|---|
Status at Power Off | Self-Recovery (Spring Return) | Type | Solenoid Valves | Driving Type | Pilot Type Spool |
Pressure Rating(MPa) | 0.15 to 0.7 | Seal Type | Soft Seal | Pilot Air Supply | Internal |
CE compliant | Non-compliant | Body options | Main valve / pilot valve common exhaust type | Type | Clean series (Relief type) |
Please check the type/dimensions/specifications of the part 10-SYJ714M-5L-02 in the 3-port solenoid valve, pilot type, elastic seal, clean series 10-SYJ700 series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 10-SYJ714M-5L-02 trong chuỗi 3-port solenoid valve, pilot type, elastic seal, clean series 10-SYJ700 series.
Part Number |
---|
10-SYJ712M-1L-01 |
10-SYJ712M-1L-01-F |
10-SYJ712M-1L-01F |
10-SYJ714M-5LNZ-01 |
10-SYJ714M-5LNZ-02 |
10-SYJ714M-5LO-01 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Application | Switching Type | Voltage | Mounting Orientation | Pipe Port Type | Plumbing Thread Nominal | Plumbing | CV Value | Manual Switch | Coil specifications | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | Bracket |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 10 | Single Use | 2-Position Normally Closed | AC100V | Direct | [Rc (R)] Rc | 1/8 | Direct Plumbing | 0.77 | Non-Locking | Standard | L plug connector, lead wire length 300 mm | Non-locking, push type | Without indicator light / surge voltage suppressor | No bracket | ||
- | 1 Piece(s) | Quote | 10 | Single Use | 2-Position Normally Closed | AC100V | Direct | [Rc (R)] Rc | 1/8 | Direct Plumbing | 0.77 | Non-Locking | Standard | L plug connector, lead wire length 300 mm | Non-locking, push type | Without indicator light / surge voltage suppressor | With Bracket | ||
- | 1 Piece(s) | Quote | 10 | Single Use | 2-Position Normally Closed | AC100V | Direct | G | 1/8 | Direct Plumbing | 0.77 | Non-Locking | Standard | L plug connector, lead wire length 300 mm | Non-locking, push type | Without indicator light / surge voltage suppressor | No bracket | ||
- | 1 Piece(s) | Quote | 10 | Single Use | 2-Position Normally Closed | DC24V | Direct | [Rc (R)] Rc | 1/8 | Sub-Base Plumbing | 0.71 | Non-Locking | Standard | L plug connector (without lead wire) | Non-locking, push type | With indicator light and surge voltage suppressor | No bracket | ||
- | 1 Piece(s) | Quote | 10 | Single Use | 2-Position Normally Closed | DC24V | Direct | [Rc (R)] Rc | 1/4 | Sub-Base Plumbing | 0.74 | Non-Locking | Standard | L plug connector (without lead wire) | Non-locking, push type | With indicator light and surge voltage suppressor | No bracket | ||
- | 1 Piece(s) | Quote | 10 | Single Use | 2-Position Normally Closed | DC24V | Direct | [Rc (R)] Rc | 1/8 | Sub-Base Plumbing | 0.71 | Non-Locking | Standard | L plug connector (without connector) | Non-locking, push type | Without indicator light / surge voltage suppressor | No bracket |