(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
[10-Series, Clean Series]
・ Suitable for clean environment
· It prevents dust generation in the cleanroom
Part Number |
---|
10-SYJ512M-5MD-M5 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Application | Switching Type | Voltage | Mounting Orientation | Pipe Port Type | Plumbing Thread Nominal | Plumbing | CV Value | Manual Switch | Coil specifications | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | Bracket |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 10 | Single Use | 2-Position Normally Closed | DC24V | Direct | M | M5 | Direct Plumbing | 0.14 | Lock | Standard | - | Push-turn locking screwdriver-operated type | Without indicator light / surge voltage suppressor | No bracket |
Loading...Tải…
Number of Ports | 3-Port Valve | Number of Solenoids | Single | Specifications | Lubrication Free / Clean Room |
---|---|---|---|---|---|
Status at Power Off | Self-Recovery (Spring Return) | Type | Solenoid Valves | Driving Type | Pilot Type Spool |
Pressure Rating(MPa) | 0.15 to 0.7 | Seal Type | Soft Seal | Pilot Air Supply | Internal |
CE compliant | Non-compliant | Body options | Main valve / pilot valve common exhaust type | Type | Clean series (Relief type) |
Please check the type/dimensions/specifications of the part 10-SYJ512M-5MD-M5 in the 3-port solenoid valve, pilot type, elastic seal, clean series 10-SYJ500 series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 10-SYJ512M-5MD-M5 trong chuỗi 3-port solenoid valve, pilot type, elastic seal, clean series 10-SYJ500 series.
Part Number |
---|
10-SYJ512M-2D-M5-F |
10-SYJ512M-2G-M5 |
10-SYJ512M-2L-M5-F |
10-SYJ512M-5ME-M5 |
10-SYJ512M-5ME-M5-F |
10-SYJ512M-5MNU-M5 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Application | Switching Type | Voltage | Mounting Orientation | Pipe Port Type | Plumbing Thread Nominal | Plumbing | CV Value | Manual Switch | Coil specifications | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | Bracket |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 10 | Single Use | 2-Position Normally Closed | AC200V | Direct | M | M5 | Direct Plumbing | 0.14 | Non-Locking | Standard | DIN terminal (with connector) | Non-locking, push type | Without indicator light / surge voltage suppressor | With Bracket | ||
- | 1 Piece(s) | Quote | 10 | Single Use | 2-Position Normally Closed | AC200V | Direct | M | M5 | Direct Plumbing | 0.14 | Non-Locking | Standard | Grommet lead wire length: 300 mm | Non-locking, push type | Without indicator light / surge voltage suppressor | No bracket | ||
- | 1 Piece(s) | Quote | 10 | Single Use | 2-Position Normally Closed | AC200V | Direct | M | M5 | Direct Plumbing | 0.14 | Non-Locking | Standard | L plug connector, lead wire length 300 mm | Non-locking, push type | Without indicator light / surge voltage suppressor | With Bracket | ||
- | 1 Piece(s) | Quote | 10 | Single Use | 2-Position Normally Closed | DC24V | Direct | M | M5 | Direct Plumbing | 0.14 | Lock | Standard | - | Push-turn locking hand-operated type | Without indicator light / surge voltage suppressor | No bracket | ||
- | 1 Piece(s) | Quote | 10 | Single Use | 2-Position Normally Closed | DC24V | Direct | M | M5 | Direct Plumbing | 0.14 | Lock | Standard | - | Push-turn locking hand-operated type | Without indicator light / surge voltage suppressor | With Bracket | ||
- | 1 Piece(s) | Quote | 10 | Single Use | 2-Position Normally Closed | DC24V | Direct | M | M5 | Direct Plumbing | 0.14 | Non-Locking | Standard | M plug connector (without lead wire) | Non-locking, push type | With indicator light and surge voltage suppressor (non-polar type) | No bracket |