(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
5-Port Solenoid Valve, Elastic Seal, Clean Series 10-SYJ5000 Series (Part Number)

5-Port Solenoid Valve, Elastic Seal, Clean Series 10-SYJ5000 Series
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
  • CAD Data unavailable

(i)

Caution

thận trọng

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Product Description

[10-Series, Clean Series]
・ Suitable for clean environment
· It prevents dust generation in the cleanroom

Part Number
10-SYJ5123-5L-M5
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSApplication Switching Type Voltage Number of Solenoids Mounting Orientation Pipe Port Type Status at Power Off Plumbing Thread Nominal Plumbing Connecting Tube Diameter Pressure Rating
(MPa)
Coil specifications Lead wire electrical entry Manual Indicator light / Surge voltage suppressor Bracket

-

1 Piece(s) Quote 10Single Use2-Position ExhaustDC24V[Single] SingleDirectMSelf-Recovery (Spring Return)M5Direct Plumbing-0.15 to 0.7StandardL plug connector with lead wire (length 300 mm)Non-locking, push typeWithout indicator light / surge voltage suppressorNo bracket

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Number of Ports 5-Port Valve Specifications Lubrication Free / Clean Room Type Solenoid Valves
Driving Type Pilot Type Spool Seal Type Soft Seal Pilot Air Supply Internal
CE compliant Non-compliant Type Clean series (Relief type)

Please check the type/dimensions/specifications of the part 10-SYJ5123-5L-M5 in the 5-Port Solenoid Valve, Elastic Seal, Clean Series 10-SYJ5000 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 10-SYJ5123-5L-M5 trong chuỗi 5-Port Solenoid Valve, Elastic Seal, Clean Series 10-SYJ5000 Series.

Products like this...

Part Number
10-SYJ5123-2G-C6
10-SYJ5123-4L-C6-F
10-SYJ5123-5DZ-C6-F
10-SYJ5123-5LN-M5-F
10-SYJ5123-5LNE-C6-F
10-SYJ5123-5LNZ-C6-F
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSApplication Switching Type Voltage Number of Solenoids Mounting Orientation Pipe Port Type Status at Power Off Plumbing Thread Nominal Plumbing Connecting Tube Diameter Pressure Rating
(MPa)
Coil specifications Lead wire electrical entry Manual Indicator light / Surge voltage suppressor Bracket

-

1 Piece(s) Quote 10Single Use2-Position ExhaustAC200V[Single] SingleDirectOne-Touch PlumbingSelf-Recovery (Spring Return)-Direct PlumbingØ60.15 to 0.7Standard-Non-locking, push typeWithout indicator light / surge voltage suppressorNo bracket

-

1 Piece(s) Quote -Single Use2-Position ExhaustAC220V[Single] SingleDirectOne-Touch PlumbingSelf-Recovery (Spring Return)-Direct PlumbingØ60.15 to 0.7StandardL plug connector with lead wire (length 300 mm)Non-locking, push typeWithout indicator light / surge voltage suppressorWith Bracket

-

1 Piece(s) Quote 10Single Use2-Position ExhaustDC24V[Single] SingleDirectOne-Touch PlumbingSelf-Recovery (Spring Return)-Direct PlumbingØ60.15 to 0.7Standard-Non-locking, push typeWith indicator light and surge voltage suppressor (non-polar type)With Bracket

-

1 Piece(s) Quote 10Single Use2-Position ExhaustDC24V[Single] SingleDirectMSelf-Recovery (Spring Return)M5Direct Plumbing-0.15 to 0.7Standard-Non-locking, push typeWithout indicator light / surge voltage suppressorWith Bracket

-

1 Piece(s) Quote 10Single Use2-Position ExhaustDC24V[Single] SingleDirectOne-Touch PlumbingSelf-Recovery (Spring Return)-Direct PlumbingØ60.15 to 0.7Standard-Push-turn locking (hand-operated type)Without indicator light / surge voltage suppressorWith Bracket

-

1 Piece(s) Quote 10Single Use2-Position ExhaustDC24V[Single] SingleDirectOne-Touch PlumbingSelf-Recovery (Spring Return)-Direct PlumbingØ60.15 to 0.7Standard-Non-locking, push typeWith indicator light and surge voltage suppressorWith Bracket