(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
ATEX Directive 5-Port Solenoid Valve 52-SY Series ATEX Category 2 (Part Number)

ATEX Directive 5-Port Solenoid Valve 52-SY Series ATEX Category 2
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
  • CAD Data unavailable

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Product Description

[What is ATEX Directive?]
Since July 1, 2003, it has been mandatory within the EU to comply with the ATEX Directive for equipment used in potentially explosive atmospheres.
■CE mark and ATEX
The ATEX Directive is now part of the CE mark, which incorporates the traditional European explosion-proof standard.
■Purpose of ATEX Directive
The main purposes of ATEX are:
・ Prevention of electrostatic charge
・ Ignition prevention of sparks caused by friction, impact, and abrasion
・ Ignition prevention due to temperature rise due to the same as above
・ The responsibility lies with the manufacturer
・ Certification by zone/category
■Zone/Category
In ATEX, the objects to be applied are classified into categories for each dangerous place (zone).
・ Zone 0: Category 1
Possibility of explosive atmosphere (Zone): Continuous or long time > 1,000 hours/year
・ Zone 1: Category 2
Possibility of explosive atmosphere (Zone): occasionally 10 to 1,000 hours/year
・ Zone 2: Category 3
Possibility of explosive atmosphere (Zone): Less likely, short time < 10 hours/year

Drawing

2-position single

L plug connector (L) 52-SY5120-L□□-01□ (-F2)

ATEX Directive, 5 port solenoid valve, 52-SY series, ATEX category 2, drawing 1

With foot bracket 52-SY5120-L□□-01□-F1

ATEX Directive, 5 port solenoid valve, 52-SY series, ATEX category 2, drawing 2

L plug connector with cover (LL) 52-SY5120-LL□□-01□ (-F2)

ATEX Directive, 5 port solenoid valve, 52-SY series, ATEX category 2, drawing 3

Cable type (TT) 52-SY5120-TT□□-01□ (-F2)

ATEX Directive, 5 port solenoid valve, 52-SY series, ATEX category 2, drawing 4

Product Specifications

Part number display method

ATEX Directive, 5 port solenoid valve, 52-SY series, ATEX category 2, part number display method

Specifications

Series52-SY500052-SY700052-SY9000
Ambient and operating fluid temperaturesTemperature class T6-10 to +45°C (no freezing)
Temperature class T4, T5-10 to +50°C (no freezing)
Coil temperature rise40°C or less (At rated time)
Barrier input voltage (Non-dangerous part side)1.1 W at 24 V DC (system rated voltage)
Coil rated voltage (Dangerous part side)0.52 W at 12 V DC
Intrinsically safe explosion-proof structureia
Group / gas classificationIIC
Protection ratingL typePlug connector typeIP30 (LL: IP40)
TTCable typeIP65

*) Impact resistance: No malfunction when tested once for each of the axial and perpendicular directions of the main valve and armature, energized and non-energized conditions. (Initial value)
Vibration resistance: No malfunction when tested under 8.3 to 2,000 Hz 1 sweep, axial and perpendicular directions of the main valve / armature, energized and non-energized conditions. (Initial value)

  • The manifold (20, 41, 42 type) used for 52-SY is the same as for SY.
    * The 52-SY series cannot be used with the resin type manifold (45 type).
Part Number
52-SY5140-LL30
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSApplication Switching Type Number of Solenoids Mounting Orientation Pipe Port Type Status at Power Off Plumbing Thread Nominal Plumbing Applicable Cylinder Dia.
(Ø)
Connecting Tube Diameter Pressure Rating
(MPa)
CV Value Pilot Air Supply Lead wire electrical entry Manual Bracket Piping specifications Valve specifications Type of fitting thread part System display

-

1 Piece(s) Quote -Unit for Manifold Mounting2-Position Exhaust[Single] SingleManifold Base-Self-Recovery (Pressure Differential Return)-Sub-Base Plumbing--0.15 to 0.7-InternalL-shaped plug connector with cover (Lead length 3,000 mm)Non-locking, push typeNo bracketBase Mounted Type52-SY5000-No barrier

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Number of Ports 5-Port Valve Voltage DC12V Specifications Standard
Type Solenoid Valves Driving Type Pilot Type Spool Seal Type Soft Seal

Please check the type/dimensions/specifications of the part 52-SY5140-LL30 in the ATEX Directive 5-Port Solenoid Valve 52-SY Series ATEX Category 2 series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 52-SY5140-LL30 trong chuỗi ATEX Directive 5-Port Solenoid Valve 52-SY Series ATEX Category 2.

Products like this...

Part Number
52-SY5120-AL3E-C8-F2
52-SY5120-AL6-01
52-SY5120-AL6-01-F1
52-SY5140-LL3D
52-SY5140-LL6
52-SY5140-LL6D
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSApplication Switching Type Number of Solenoids Mounting Orientation Pipe Port Type Status at Power Off Plumbing Thread Nominal Plumbing Applicable Cylinder Dia.
(Ø)
Connecting Tube Diameter Pressure Rating
(MPa)
CV Value Pilot Air Supply Lead wire electrical entry Manual Bracket Piping specifications Valve specifications Type of fitting thread part System display

-

1 Piece(s) Quote 10Single Use2-Position Exhaust[Single] SingleDirectOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-Direct Plumbing-Ø80.15 to 0.70.45InternalL-shaped plug connector (Lead length 300 mm)Push-turn locking hand-operated typeWith side bracketBody Ported Type52-SY5000RcZ728.H

-

1 Piece(s) Quote 10Single Use2-Position Exhaust[Single] SingleDirect[Rc (R)] RcSelf-Recovery (Pressure Differential Return)1/8Direct Plumbing80 or Less-0.15 to 0.70.49InternalL-shaped plug connector (Lead length 600 mm)Non-locking, push typeNo bracketBody Ported Type52-SY5000-Z728.H

-

1 Piece(s) Quote 10Single Use2-Position Exhaust[Single] SingleDirect[Rc (R)] RcSelf-Recovery (Pressure Differential Return)1/8Direct Plumbing80 or Less-0.15 to 0.70.49InternalL-shaped plug connector (Lead length 600 mm)Non-locking, push typeWith foot bracketBody Ported Type52-SY5000-Z728.H

-

1 Piece(s) Quote 10Unit for Manifold Mounting2-Position Exhaust[Single] SingleManifold Base-Self-Recovery (Pressure Differential Return)-Sub-Base Plumbing--0.15 to 0.7-InternalL-shaped plug connector with cover (Lead length 300 mm)Push-turn locking screwdriver-operated typeNo bracketBase Mounted Type52-SY5000-No barrier

-

1 Piece(s) Quote 10Unit for Manifold Mounting2-Position Exhaust[Single] SingleManifold Base-Self-Recovery (Pressure Differential Return)-Sub-Base Plumbing--0.15 to 0.7-InternalL-shaped plug connector with cover (Lead length 600 mm)Non-locking, push typeNo bracketBase Mounted Type52-SY5000-No barrier

-

1 Piece(s) Quote 10Unit for Manifold Mounting2-Position Exhaust[Single] SingleManifold Base-Self-Recovery (Pressure Differential Return)-Sub-Base Plumbing--0.15 to 0.7-InternalL-shaped plug connector with cover (Lead length 600 mm)Push-turn locking screwdriver-operated typeNo bracketBase Mounted Type52-SY5000-No barrier