(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
4 / 5 Port Solenoid Valve, Elastic Seal, Clean Series 10-SYJ3000 Series (Part Number)

4 / 5 Port Solenoid Valve, Elastic Seal, Clean Series 10-SYJ3000 Series
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
  • CAD Data unavailable

(i)

Caution

thận trọng

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Product Description

[10-Series, Clean Series]
・ Suitable for clean environment
· It prevents dust generation in the cleanroom

Part Number
10-SYJ3123-5MZD-M3-F
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSNumber of Ports Application Switching Type Voltage Number of Solenoids Mounting Orientation Pipe Port Type Status at Power Off Plumbing Thread Nominal Plumbing Applicable Cylinder Dia.
(Ø)
Pressure Rating
(MPa)
CV Value Coil specifications Lead wire electrical entry Manual Indicator light / Surge voltage suppressor Bracket

-

1 Piece(s) Quote 105-Port ValveSingle Use2-Position ExhaustDC24V[Single] SingleDirectMSelf-Recovery (Pressure Differential Return)M3Direct Plumbing-0.15 to 0.7-StandardM plug connector with lead wire (length: 300 mm)Push-turn locking (screwdriver-operated type)With indicator light and surge voltage suppressorWith Bracket

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Specifications Lubrication Free / Clean Room Type Solenoid Valves Driving Type Pilot Type Spool
Seal Type Soft Seal Pilot Air Supply Internal CE compliant Non-compliant
Type Clean series (Relief type)

Please check the type/dimensions/specifications of the part 10-SYJ3123-5MZD-M3-F in the 4 / 5 Port Solenoid Valve, Elastic Seal, Clean Series 10-SYJ3000 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 10-SYJ3123-5MZD-M3-F trong chuỗi 4 / 5 Port Solenoid Valve, Elastic Seal, Clean Series 10-SYJ3000 Series.

Products like this...

Part Number
10-SYJ3123-5GZ-M3-F
10-SYJ3123-5HS-M3
10-SYJ3123-5HZ-M3-F
10-SYJ3123-5MZE-M3-F
10-SYJ3123-6G-M3-F
10-SYJ3123-6LOUD-M3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSNumber of Ports Application Switching Type Voltage Number of Solenoids Mounting Orientation Pipe Port Type Status at Power Off Plumbing Thread Nominal Plumbing Applicable Cylinder Dia.
(Ø)
Pressure Rating
(MPa)
CV Value Coil specifications Lead wire electrical entry Manual Indicator light / Surge voltage suppressor Bracket

-

1 Piece(s) Quote 105-Port ValveSingle Use2-Position ExhaustDC24V[Single] SingleDirectMSelf-Recovery (Pressure Differential Return)M3Direct Plumbing-0.15 to 0.7-Standard-Non-locking, push typeWith indicator light and surge voltage suppressorWith Bracket

-

1 Piece(s) Quote 105-Port ValveSingle Use2-Position ExhaustDC24V[Single] SingleDirectMSelf-Recovery (Pressure Differential Return)M3Direct Plumbing-0.15 to 0.7-Standard-Non-locking, push typeWith surge voltage suppressorNo bracket

-

1 Piece(s) Quote 105-Port ValveSingle Use2-Position ExhaustDC24V[Single] SingleDirectMSelf-Recovery (Pressure Differential Return)M3Direct Plumbing-0.15 to 0.7-Standard-Non-locking, push typeWith indicator light and surge voltage suppressorWith Bracket

-

1 Piece(s) Quote 105-Port ValveSingle Use2-Position ExhaustDC24V[Single] SingleDirectMSelf-Recovery (Pressure Differential Return)M3Direct Plumbing-0.15 to 0.7-StandardM plug connector with lead wire (length: 300 mm)Push-turn locking (hand-operated type)With indicator light and surge voltage suppressorWith Bracket

-

1 Piece(s) Quote 105-Port ValveSingle Use2-Position ExhaustDC12V[Single] SingleDirectMSelf-Recovery (Pressure Differential Return)M3Direct Plumbing-0.15 to 0.7-Standard-Non-locking, push typeWithout indicator light / surge voltage suppressorWith Bracket

-

1 Piece(s) Quote 105-Port ValveSingle Use2-Position ExhaustDC12V[Single] SingleDirectMSelf-Recovery (Pressure Differential Return)M3Direct Plumbing-0.15 to 0.7-Standard-Push-turn locking (screwdriver-operated type)With indicator light and surge voltage suppressor (non-polar type)No bracket