(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
[10-Series, Clean Series]
・ Suitable for clean environment
· It prevents dust generation in the cleanroom
Part Number |
---|
10-SYJ3143-5HD-M5 |
10-SYJ3143-5MD-M5 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Number of Ports | Application | Switching Type | Voltage | Number of Solenoids | Mounting Orientation | Pipe Port Type | Status at Power Off | Plumbing Thread Nominal | Plumbing | Applicable Cylinder Dia. (Ø) | Pressure Rating (MPa) | CV Value | Coil specifications | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | Bracket |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 10 | 5-Port Valve | Single Use | 2-Position Exhaust | DC24V | [Single] Single | Direct | M | Self-Recovery (Pressure Differential Return) | M5 | Sub-Base Plumbing | 40 or less | 0.15 to 0.7 | 0.12 | Standard | - | Push-turn locking (screwdriver-operated type) | Without indicator light / surge voltage suppressor | No bracket | ||
- | 1 Piece(s) | Quote | 10 | 5-Port Valve | Single Use | 2-Position Exhaust | DC24V | [Single] Single | Direct | M | Self-Recovery (Pressure Differential Return) | M5 | Sub-Base Plumbing | 40 or less | 0.15 to 0.7 | 0.12 | Standard | M plug connector with lead wire (length: 300 mm) | Push-turn locking (screwdriver-operated type) | Without indicator light / surge voltage suppressor | No bracket |
Loading...Tải…
Specifications | Lubrication Free / Clean Room | Type | Solenoid Valves | Driving Type | Pilot Type Spool |
---|---|---|---|---|---|
Seal Type | Soft Seal | Pilot Air Supply | Internal | CE compliant | Non-compliant |
Type | Clean series (Relief type) |