(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
3-Port Solenoid Valve, Elastic Seal, Pilot / Poppet Type, Base Mounted, Rechargeable Battery Compatible (Part Number)

3-Port Solenoid Valve, Elastic Seal, Pilot / Poppet Type, Base Mounted, Rechargeable Battery Compatible
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
  • CAD Data unavailable

(i)

Caution

thận trọng

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Product Description

[Rechargeable battery compatible series]
Copper (Cu) and zinc (Zn) materials are not used to reduce product defects in the rechargeable battery manufacturing process.
Some aluminum alloys and die-cast aluminum materials contain small amounts of copper (Cu) and zinc (Zn) as additive elements.
Electrolytic nickel plating with copper base and zinc plating are not used. (Electroless nickel plating is used. )
It uses low dew point compatible grease, -70°C compatible, improved performance in low dew point environment.

 
Part Number
25A-VP544R-5DZE1-A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSApplication Switching Type Voltage Mounting Orientation Pipe Port Type Plumbing Thread Nominal Pressure Rating
(MPa)
CV Value Pilot Air Supply Coil specifications Lead wire electrical entry Manual Indicator light / Surge voltage suppressor Valve specifications Functions

-

1 Piece(s) Quote 10Unit for Manifold Mounting2-Position Normally ClosedDC24VManifold Base---0.1 to 0.7-ExternalStandard-Push-turn locking (hand-operated type)With indicator light and surge voltage suppressorVP500Standard type (0.7 MPa)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Number of Ports 3-Port Valve Number of Solenoids Single Specifications Lubrication Free
Status at Power Off Self-Recovery (Spring Return) Plumbing Sub-Base Plumbing Type Solenoid Valves
Driving Type Pilot Type Poppet Seal Type Soft Seal

Please check the type/dimensions/specifications of the part 25A-VP544R-5DZE1-A in the 3-Port Solenoid Valve, Elastic Seal, Pilot / Poppet Type, Base Mounted, Rechargeable Battery Compatible series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 25A-VP544R-5DZE1-A trong chuỗi 3-Port Solenoid Valve, Elastic Seal, Pilot / Poppet Type, Base Mounted, Rechargeable Battery Compatible.

Products like this...

Part Number
25A-VP344-1D1-B
25A-VP344-1DZ1-02A
25A-VP344-1DZ1-A
25A-VP544RT-5DZ1-02A
25A-VP544RT-5DZ1-03A
25A-VP544RT-5TZ1-02A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSApplication Switching Type Voltage Mounting Orientation Pipe Port Type Plumbing Thread Nominal Pressure Rating
(MPa)
CV Value Pilot Air Supply Coil specifications Lead wire electrical entry Manual Indicator light / Surge voltage suppressor Valve specifications Functions

-

1 Piece(s) Quote 10Unit for Manifold Mounting2-Position Normally OpenAC100VManifold Base--0.2 to 0.7-InternalStandard-Non-locking, push typeWithout indicator light / surge voltage suppressorVP300Standard type (0.7 MPa)

-

1 Piece(s) Quote 10Single Use2-Position Normally ClosedAC100VDirect[Rc (R)] Rc1/40.2 to 0.70.9InternalStandard-Non-locking, push typeWith indicator light and surge voltage suppressorVP300Standard type (0.7 MPa)

-

1 Piece(s) Quote 10Unit for Manifold Mounting2-Position Normally ClosedAC100VManifold Base--0.2 to 0.7-InternalStandard-Non-locking, push typeWith indicator light and surge voltage suppressorVP300Standard type (0.7 MPa)

-

1 Piece(s) Quote 10Single Use2-Position Normally ClosedDC24VDirect[Rc (R)] Rc1/4-0.1 to 0.71.7ExternalWith energy saving circuit-Non-locking, push typeWith indicator light and surge voltage suppressorVP500Standard type (0.7 MPa)

-

1 Piece(s) Quote 10Single Use2-Position Normally ClosedDC24VDirect[Rc (R)] Rc3/8-0.1 to 0.72ExternalWith energy saving circuit-Non-locking, push typeWith indicator light and surge voltage suppressorVP500Standard type (0.7 MPa)

-

1 Piece(s) Quote 10Single Use2-Position Normally ClosedDC24VDirect[Rc (R)] Rc1/4-0.1 to 0.71.7ExternalWith energy saving circuitConduit terminalNon-locking, push typeWith indicator light and surge voltage suppressorVP500Standard type (0.7 MPa)