(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
3-Port Solenoid Valve, Elastic Material Seal, Pilot / Poppet Type, Body Ported, Rechargeable Battery Compatible (Part Number)

3-Port Solenoid Valve, Elastic Material Seal, Pilot / Poppet Type, Body Ported, Rechargeable Battery Compatible
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
  • CAD Data unavailable

(i)

Caution

thận trọng

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Product Description

[Rechargeable battery compatible series]
Copper (Cu) and zinc (Zn) materials are not used in the rechargeable battery manufacturing process to reduce product defects.
Some aluminum alloys and die-cast aluminum materials contain small amounts of copper (Cu) and zinc (Zn) as additive elements.
Electrolytic nickel plating and zinc plating with copper base are not used. (Electroless nickel plating is used.)
Uses grease for low dew point, can be used at -70°C, improves performance in low dew point environment.

 
Part Number
25A-VP342T-5DZE1-01A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSSwitching Type Voltage Pipe Port Type Plumbing Thread Nominal Pressure Rating
(MPa)
CV Value Pilot Air Supply Coil specifications Lead wire electrical entry Manual Indicator light / Surge voltage suppressor Bracket Functions

-

1 Piece(s) Quote 102-Position Normally ClosedDC24V[Rc (R)] Rc1/80.2 to 0.70.8InternalWith energy saving circuit-Push-turn locking (hand-operated type)With indicator light and surge voltage suppressorNo bracketStandard type (0.7 MPa)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Number of Ports 3-Port Valve Application Single Use Number of Solenoids Single
Mounting Orientation Direct Specifications Lubrication Free Status at Power Off Self-Recovery (Spring Return)
Plumbing Direct Plumbing Type Solenoid Valves Driving Type Pilot Type Poppet
Seal Type Soft Seal

Please check the type/dimensions/specifications of the part 25A-VP342T-5DZE1-01A in the 3-Port Solenoid Valve, Elastic Material Seal, Pilot / Poppet Type, Body Ported, Rechargeable Battery Compatible series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 25A-VP342T-5DZE1-01A trong chuỗi 3-Port Solenoid Valve, Elastic Material Seal, Pilot / Poppet Type, Body Ported, Rechargeable Battery Compatible.

Products like this...

Part Number
25A-VP342-1DZ1-02A
25A-VP342-1DZ1-02A-F
25A-VP342-1YZ1-02B
25A-VP542-1D1-03A-F
25A-VP542-1DD1-03A
25A-VP542-1DD1-03A-F
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSSwitching Type Voltage Pipe Port Type Plumbing Thread Nominal Pressure Rating
(MPa)
CV Value Pilot Air Supply Coil specifications Lead wire electrical entry Manual Indicator light / Surge voltage suppressor Bracket Functions

-

1 Piece(s) Quote 102-Position Normally ClosedAC100V[Rc (R)] Rc1/40.2 to 0.71InternalStandard-Non-locking, push typeWith indicator light and surge voltage suppressorNo bracketStandard type (0.7 MPa)

-

1 Piece(s) Quote 102-Position Normally ClosedAC100V[Rc (R)] Rc1/40.2 to 0.71InternalStandard-Non-locking, push typeWith indicator light and surge voltage suppressorWith BracketStandard type (0.7 MPa)

-

1 Piece(s) Quote 102-Position Normally OpenAC100V[Rc (R)] Rc1/40.2 to 0.71InternalStandardDIN (EN175301-803) terminalNon-locking, push typeWith indicator light and surge voltage suppressorNo bracketStandard type (0.7 MPa)

-

1 Piece(s) Quote 102-Position Normally ClosedAC100V[Rc (R)] Rc3/80.2 to 0.72.2InternalStandard-Non-locking, push typeWithout indicator light / surge voltage suppressorWith BracketStandard type (0.7 MPa)

-

1 Piece(s) Quote 102-Position Normally ClosedAC100V[Rc (R)] Rc3/80.2 to 0.72.2InternalStandard-Push-turn locking (screwdriver-operated type)Without indicator light / surge voltage suppressorNo bracketStandard type (0.7 MPa)

-

1 Piece(s) Quote 102-Position Normally ClosedAC100V[Rc (R)] Rc3/80.2 to 0.72.2InternalStandard-Push-turn locking (screwdriver-operated type)Without indicator light / surge voltage suppressorWith BracketStandard type (0.7 MPa)