(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
[11-Series Clean Series]
・ This product can be used in a clean environment
・ Prevents dust generation in the cleanroom
[22-Series, Copper-Free / Fluorine-Free / Silicone-Free + Low Dust Generation]
・ This product can be used in environments with restrictions on copper-based, fluorine-based, and silicone-based materials
・ The structure is the same as the Clean Series (Grease and packaging are different from the Clean Series)
Part Number |
---|
11-MHZ2-25D3-M9B |
11-MHZ2-25D3-M9BL |
11-MHZ2-25D3-M9BM |
11-MHZ2-25D3-M9BZ |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Gripping Methods | Dimensions when open (mm) | Dimensions when closed (mm) | Gripping Force (when 0.5Mpa at opening) (N) | Gripping Force (when 0.5Mpa at closing) (N) | Environment, Applications | Cylinder internal diameter (mm) | Finger position / Options | Auto switch | Number of switches | Lead wire length | Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 10 | Pinch, Chuck Type / Open, Chuck Type | 33.3 | 19.3 | 104 | 65 | Available in Cleanroom Environment | 25 | Flat type fingers | M9B | 2 pcs. | - | Clean Series (Vacuum type) | ||
- | 1 Piece(s) | Quote | 10 | Pinch, Chuck Type / Open, Chuck Type | 33.3 | 19.3 | 104 | 65 | Available in Cleanroom Environment | 25 | Flat type fingers | M9B | 2 pcs. | 3 m | Clean Series (Vacuum type) | ||
- | 1 Piece(s) | Quote | 10 | Pinch, Chuck Type / Open, Chuck Type | 33.3 | 19.3 | 104 | 65 | Available in Cleanroom Environment | 25 | Flat type fingers | M9B | 2 pcs. | 1 m | Clean Series (Vacuum type) | ||
- | 1 Piece(s) | Quote | 10 | Pinch, Chuck Type / Open, Chuck Type | 33.3 | 19.3 | 104 | 65 | Available in Cleanroom Environment | 25 | Flat type fingers | M9B | 2 pcs. | 5 m | Clean Series (Vacuum type) |
Loading...Tải…
Type | Main body | Number of Fingers | 2 pcs. | Main Body Shape | Square Shape |
---|---|---|---|---|---|
Operation Method | Double Acting Type | Additional Functions | With Linear Guide | Stroke Adjustment Mechanism | Not Provided |