(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Gripper, Parallel Open/Close Type Air Chuck, Wide Type, Clean And Low Dust Generation 11-/20-/22-MHL2 Series (Part Number)

Gripper, Parallel Open/Close Type Air Chuck, Wide Type, Clean And Low Dust Generation 11-/20-/22-MHL2 Series
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
  • CAD Data unavailable

(i)

Caution

thận trọng

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Product Description

[11-Series Clean Series]
・ This product can be used in a clean environment
・ Prevents dust generation in the cleanroom

[20-series Copper-Free/Fluorine-Free Specifications]
・ It can be used in environments where copper and fluorine materials should be avoided
・ External dimensions are the same as standard products

[22-Series, Copper-Free / Fluorine-Free / Silicone-Free + Low Dust Generation]
・ This product can be used in environments with restrictions on copper-based, fluorine-based, and silicone-based materials
・ The structure is the same as the Clean Series (Grease and packaging are different from the Clean Series)

Part Number
11-MHL2-10D-M9BLS
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSDimensions when open
(mm)
Dimensions when closed
(mm)
Gripping Force (when 0.5Mpa at opening)
(N)
Gripping Force (when 0.5Mpa at closing)
(N)
Environment, Applications Operating Pressure Range
(MPa)
Cylinder internal diameter
(mm)
Auto switch Number of switches Lead wire length Stroke
(mm)
Port thread type Type

-

1 Piece(s) Quote 1092721414Available in Cleanroom Environment0.15~0.610M9B1 pc.3 m20M threadClean series

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Main body Gripping Methods Pinch, Parallel Type / Open, Parallel Type Number of Fingers 2 pcs.
Main Body Shape Square Shape (Wide) Operation Method Double Acting Type Additional Functions Not Provided
Stroke Adjustment Mechanism Not Provided

Please check the type/dimensions/specifications of the part 11-MHL2-10D-M9BLS in the Gripper, Parallel Open/Close Type Air Chuck, Wide Type, Clean And Low Dust Generation 11-/20-/22-MHL2 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 11-MHL2-10D-M9BLS trong chuỗi Gripper, Parallel Open/Close Type Air Chuck, Wide Type, Clean And Low Dust Generation 11-/20-/22-MHL2 Series.

Products like this...

Part Number
11-MHL2-10D
11-MHL2-10D-M9B
11-MHL2-10D-M9BL
11-MHL2-10D-M9BV
11-MHL2-10D-M9BVL
11-MHL2-10D-M9BVZ
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSDimensions when open
(mm)
Dimensions when closed
(mm)
Gripping Force (when 0.5Mpa at opening)
(N)
Gripping Force (when 0.5Mpa at closing)
(N)
Environment, Applications Operating Pressure Range
(MPa)
Cylinder internal diameter
(mm)
Auto switch Number of switches Lead wire length Stroke
(mm)
Port thread type Type

13,295,000 VND

1 Piece(s) 32 Day(s) -92721414Available in Cleanroom Environment0.15~0.610Without auto switch (built-in magnet)NoneNone20M threadClean series

-

1 Piece(s) Quote -92721414Available in Cleanroom Environment0.15~0.610M9B2 pcs.-20M threadClean series

-

1 Piece(s) Quote 1092721414Available in Cleanroom Environment0.15~0.610M9B2 pcs.3 m20M threadClean series

-

1 Piece(s) Quote 1092721414Available in Cleanroom Environment0.15~0.610M9BV2 pcs.-20M threadClean series

-

1 Piece(s) Quote 1092721414Available in Cleanroom Environment0.15~0.610M9BV2 pcs.3 m20M threadClean series

-

1 Piece(s) Quote 1092721414Available in Cleanroom Environment0.15~0.610M9BV2 pcs.5 m20M threadClean series