(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Gripper, Rotary Drive Type Air Chuck 3-Jaw Type Clean, Low Dust Generation 11-/22-MHR3 Series (Part Number)

Gripper, Rotary Drive Type Air Chuck 3-Jaw Type Clean, Low Dust Generation 11-/22-MHR3 Series
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
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

Product Description

[11-Series Clean Series]
・ This product can be used in a clean environment
・ Prevents dust generation in the cleanroom

[22-Series, Copper-Free / Fluorine-Free / Silicone-Free + Low Dust Generation]
・ This product can be used in environments with restrictions on copper-based, fluorine-based, and silicone-based materials
・ The structure is the same as the Clean Series (Grease and packaging are different from the Clean Series)

Part Number
11-MDHR3-10E
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSDimensions when open
(mm)
Dimensions when closed
(mm)
Gripping Force (when 0.5Mpa at opening)
(N)
Gripping Force (when 0.5Mpa at closing)
(N)
Environment, Applications Operating Pressure Range
(MPa)
Auto switch Number of switches Lead wire length Specifications Connection port location Type Nominal

13,401,000 VND

1 Piece(s) 32 Day(s) -1186.57Available in Cleanroom Environment0.2~0.6Without auto switch (built-in magnet)NoneNoneWith MagnetAxial sideClean Series (Vacuum type)10

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Main body Gripping Methods Pinch, Chuck Type / Open, Chuck Type Number of Fingers 3 pcs.
Main Body Shape Cylindrical Shape Operation Method Double Acting Type Additional Functions High Accuracy
Stroke Adjustment Mechanism Not Provided

Please check the type/dimensions/specifications of the part 11-MDHR3-10E in the Gripper, Rotary Drive Type Air Chuck 3-Jaw Type Clean, Low Dust Generation 11-/22-MHR3 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 11-MDHR3-10E trong chuỗi Gripper, Rotary Drive Type Air Chuck 3-Jaw Type Clean, Low Dust Generation 11-/22-MHR3 Series.

Products like this...

Part Number
11-MDHR3-10E-M9B
11-MDHR3-10E-M9NL
11-MDHR3-10R
11-MDHR3-10R-M9B
11-MDHR3-10R-M9BL
11-MDHR3-10R-M9BM
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSDimensions when open
(mm)
Dimensions when closed
(mm)
Gripping Force (when 0.5Mpa at opening)
(N)
Gripping Force (when 0.5Mpa at closing)
(N)
Environment, Applications Operating Pressure Range
(MPa)
Auto switch Number of switches Lead wire length Specifications Connection port location Type Nominal

-

1 Piece(s) Quote 101186.57Available in Cleanroom Environment0.2~0.6M9B2 pcs.-With MagnetAxial sideClean Series (Vacuum type)10

-

1 Piece(s) Quote 101186.57Available in Cleanroom Environment0.2~0.6M9N2 pcs.3 mWith MagnetAxial sideClean Series (Vacuum type)10

13,401,000 VND

1 Piece(s) 32 Day(s) -1186.57Available in Cleanroom Environment0.2~0.6Without auto switch (built-in magnet)NoneNoneWith MagnetDirection from body side faceClean Series (Vacuum type)10

14,801,000 VND

1 Piece(s) 32 Day(s) -1186.57Available in Cleanroom Environment0.2~0.6M9B2 pcs.-With MagnetDirection from body side faceClean Series (Vacuum type)10

14,970,000 VND

1 Piece(s) 32 Day(s) -1186.57Available in Cleanroom Environment0.2~0.6M9B2 pcs.3 mWith MagnetDirection from body side faceClean Series (Vacuum type)10

-

1 Piece(s) Quote 101186.57Available in Cleanroom Environment0.2~0.6M9B2 pcs.1 mWith MagnetDirection from body side faceClean Series (Vacuum type)10