(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Gripper, Parallel Open/Close Type Air Chuck, Wide Type, Rechargeable Battery Compatible 25 A-MHL2 Series (Part Number)

Gripper, Parallel Open/Close Type Air Chuck, Wide Type, Rechargeable Battery Compatible 25 A-MHL2 Series
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
  • CAD Data unavailable

(i)

Caution

thận trọng

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Product Description

[Rechargeable battery compatible series]
Copper (Cu) and zinc (Zn) materials are not used to reduce product defects in the rechargeable battery manufacturing process.
Some aluminum alloys and die-cast aluminum materials contain small amounts of copper (Cu) and zinc (Zn) as additive elements.
Electrolytic nickel plating and zinc plating with copper base are not used. (Electrolytic nickel plating is used. )
This product uses low dew point compatible grease, can be used at -70°C, improved performance in low dew point environment.

 
Part Number
25A-MHL2-16D-M9NW
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSDimensions when open
(mm)
Dimensions when closed
(mm)
Gripping Force (when 0.5Mpa at opening)
(N)
Gripping Force (when 0.5Mpa at closing)
(N)
Operating Pressure Range
(MPa)
Cylinder internal diameter
(mm)
Auto switch Number of switches Lead wire length Stroke
(mm)
Connector type for gripper opening/closing Port thread type

-

1 Piece(s) Quote 10986845-0.1~0.616M9NW2 pcs.-30NoneM thread

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Main body Gripping Methods Pinch, Parallel Type / Open, Parallel Type Number of Fingers 2 pcs.
Main Body Shape Square Shape (Wide) Operation Method Double Acting Type Environment, Applications Dust Resistant
Additional Functions Not Provided Stroke Adjustment Mechanism Not Provided

Please check the type/dimensions/specifications of the part 25A-MHL2-16D-M9NW in the Gripper, Parallel Open/Close Type Air Chuck, Wide Type, Rechargeable Battery Compatible 25 A-MHL2 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 25A-MHL2-16D-M9NW trong chuỗi Gripper, Parallel Open/Close Type Air Chuck, Wide Type, Rechargeable Battery Compatible 25 A-MHL2 Series.

Products like this...

Part Number
25A-MHL2-10D-M9BZS
25A-MHL2-10D-M9N
25A-MHL2-10D-Y59A
25A-MHL2-16D1
25A-MHL2-16D1-M9B
25A-MHL2-16D1-M9BL
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSDimensions when open
(mm)
Dimensions when closed
(mm)
Gripping Force (when 0.5Mpa at opening)
(N)
Gripping Force (when 0.5Mpa at closing)
(N)
Operating Pressure Range
(MPa)
Cylinder internal diameter
(mm)
Auto switch Number of switches Lead wire length Stroke
(mm)
Connector type for gripper opening/closing Port thread type

-

1 Piece(s) Quote 10765614140.15~0.610M9B1 pc.5 m20NoneM thread

-

1 Piece(s) Quote 10765614140.15~0.610M9N2 pcs.-20NoneM thread

-

1 Piece(s) Quote 10765614140.15~0.610Y59A2 pcs.-20NoneM thread

-

1 Piece(s) Quote 1017011045-0.1~0.616Without auto switch (built-in magnet)NoneNone60NoneM thread

-

1 Piece(s) Quote 1017011045-0.1~0.616M9B2 pcs.-60NoneM thread

-

1 Piece(s) Quote 1017011045-0.1~0.616M9B2 pcs.3 m60NoneM thread