(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
[Rechargeable battery compatible series]
Copper (Cu) and zinc (Zn) materials are not used to reduce product defects in the rechargeable battery manufacturing process.
Some aluminum alloys and die-cast aluminum materials contain small amounts of copper (Cu) and zinc (Zn) as additive elements.
Electrolytic nickel plating and zinc plating with copper base are not used. (Electrolytic nickel plating is used. )
This product uses low dew point compatible grease, can be used at -70°C, improved performance in low dew point environment.
Part Number |
---|
25A-MHZJ2-25D |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Dimensions when open (mm) | Dimensions when closed (mm) | Gripping Force (when 0.5Mpa at opening) (N) | Gripping Force (when 0.5Mpa at closing) (N) | Cylinder internal diameter (mm) | Auto switch | Number of switches | Lead wire length | Connector type for gripper opening/closing | Dust cover materials |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 10 | 33.3 | 19.3 | 104 | 65 | 25 | Without auto switch (built-in magnet) | None | None | None | Chloroprene rubber (CR) |
Loading...Tải…
Type | Main body | Gripping Methods | Pinch, Parallel Type / Open, Parallel Type | Number of Fingers | 2 pcs. |
---|---|---|---|---|---|
Main Body Shape | Square Shape | Operation Method | Double Acting Type | Environment, Applications | Standard |
Additional Functions | With Linear Guide | Stroke Adjustment Mechanism | Not Provided | Body options | Basic type |
Please check the type/dimensions/specifications of the part 25A-MHZJ2-25D in the Parallel Open/Close Type Air Chuck, With Dust Cover, Rechargeable Battery Compatible 25 A-MHZJ2 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 25A-MHZJ2-25D trong chuỗi Parallel Open/Close Type Air Chuck, With Dust Cover, Rechargeable Battery Compatible 25 A-MHZJ2 Series.
Part Number |
---|
25A-MHZJ2-10D-M9BV |
25A-MHZJ2-10D-M9BVS |
25A-MHZJ2-10D-M9BWSDPC |
25A-MHZJ2-25D-M9B |
25A-MHZJ2-25D-M9BVS |
25A-MHZJ2-25D-M9BW |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Dimensions when open (mm) | Dimensions when closed (mm) | Gripping Force (when 0.5Mpa at opening) (N) | Gripping Force (when 0.5Mpa at closing) (N) | Cylinder internal diameter (mm) | Auto switch | Number of switches | Lead wire length | Connector type for gripper opening/closing | Dust cover materials |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 10 | 15.2 | 11.2 | - | 9.8 | 10 | M9BV | 2 pcs. | - | None | Chloroprene rubber (CR) | ||
- | 1 Piece(s) | Quote | 10 | 15.2 | 11.2 | - | 9.8 | 10 | M9BV | 1 pc. | - | None | Chloroprene rubber (CR) | ||
- | 1 Piece(s) | Quote | 10 | 15.2 | 11.2 | - | 9.8 | 10 | M9BW | 2 pcs. | - | M12 4-pin | Chloroprene rubber (CR) | ||
- | 1 Piece(s) | Quote | 10 | 33.3 | 19.3 | 104 | 65 | 25 | M9B | 2 pcs. | - | None | Chloroprene rubber (CR) | ||
- | 1 Piece(s) | Quote | 10 | 33.3 | 19.3 | 104 | 65 | 25 | M9BV | 1 pc. | - | None | Chloroprene rubber (CR) | ||
- | 1 Piece(s) | Quote | 10 | 33.3 | 19.3 | 104 | 65 | 25 | M9BW | 2 pcs. | - | None | Chloroprene rubber (CR) |