(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Parallel Open/Close Type Air Chuck, With Dust Cover, Rechargeable Battery Compatible 25 A-MHZJ2 Series (Part Number)

Parallel Open/Close Type Air Chuck, With Dust Cover, Rechargeable Battery Compatible 25 A-MHZJ2 Series
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
  • CAD Data unavailable

(i)

Caution

thận trọng

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Product Description

[Rechargeable battery compatible series]
Copper (Cu) and zinc (Zn) materials are not used to reduce product defects in the rechargeable battery manufacturing process.
Some aluminum alloys and die-cast aluminum materials contain small amounts of copper (Cu) and zinc (Zn) as additive elements.
Electrolytic nickel plating and zinc plating with copper base are not used. (Electrolytic nickel plating is used. )
This product uses low dew point compatible grease, can be used at -70°C, improved performance in low dew point environment.

 
Part Number
25A-MHZJ2-10D-M9NVL
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSDimensions when open
(mm)
Dimensions when closed
(mm)
Gripping Force (when 0.5Mpa at opening)
(N)
Gripping Force (when 0.5Mpa at closing)
(N)
Cylinder internal diameter
(mm)
Auto switch Number of switches Lead wire length Connector type for gripper opening/closing Dust cover materials

-

1 Piece(s) Quote 1015.211.2-9.810M9NV2 pcs.3 mNoneChloroprene rubber (CR)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Main body Gripping Methods Pinch, Parallel Type / Open, Parallel Type Number of Fingers 2 pcs.
Main Body Shape Square Shape Operation Method Double Acting Type Environment, Applications Standard
Additional Functions With Linear Guide Stroke Adjustment Mechanism Not Provided Body options Basic type

Please check the type/dimensions/specifications of the part 25A-MHZJ2-10D-M9NVL in the Parallel Open/Close Type Air Chuck, With Dust Cover, Rechargeable Battery Compatible 25 A-MHZJ2 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 25A-MHZJ2-10D-M9NVL trong chuỗi Parallel Open/Close Type Air Chuck, With Dust Cover, Rechargeable Battery Compatible 25 A-MHZJ2 Series.

Products like this...

Part Number
25A-MHZJ2-10D-M9BV
25A-MHZJ2-10D-M9BVS
25A-MHZJ2-10D-M9BWSDPC
25A-MHZJ2-10DF
25A-MHZJ2-10DF-M9BL
25A-MHZJ2-10DF-M9BW
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSDimensions when open
(mm)
Dimensions when closed
(mm)
Gripping Force (when 0.5Mpa at opening)
(N)
Gripping Force (when 0.5Mpa at closing)
(N)
Cylinder internal diameter
(mm)
Auto switch Number of switches Lead wire length Connector type for gripper opening/closing Dust cover materials

-

1 Piece(s) Quote 1015.211.2-9.810M9BV2 pcs.-NoneChloroprene rubber (CR)

-

1 Piece(s) Quote 1015.211.2-9.810M9BV1 pc.-NoneChloroprene rubber (CR)

-

1 Piece(s) Quote 1015.211.2-9.810M9BW2 pcs.-M12 4-pinChloroprene rubber (CR)

-

1 Piece(s) Quote 1015.211.2-9.810Without auto switch (built-in magnet)NoneNoneNoneFluorine rubber (FKM)

-

1 Piece(s) Quote 1015.211.2-9.810M9B2 pcs.3 mNoneFluorine rubber (FKM)

-

1 Piece(s) Quote 1015.211.2-9.810M9BW2 pcs.-NoneFluorine rubber (FKM)