(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Gripper, Parallel Open/Close Type Air Chuck, Long Stroke, Rechargeable Battery Compatible 25 A-MHZL2 Series (Part Number)

Gripper, Parallel Open/Close Type Air Chuck, Long Stroke, Rechargeable Battery Compatible 25 A-MHZL2 Series
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
  • CAD Data unavailable

(i)

Caution

thận trọng

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Product Description

[Rechargeable battery compatible series]
Copper (Cu) and zinc (Zn) materials are not used to reduce product defects in the rechargeable battery manufacturing process.
Some aluminum alloys and die-cast aluminum materials contain small amounts of copper (Cu) and zinc (Zn) as additive elements.
Electrolytic nickel plating and zinc plating with copper base are not used. (Electrolytic nickel plating is used. )
This product uses low dew point compatible grease, can be used at -70°C, improved performance in low dew point environment.

 
Part Number
25A-MHZL2-20D2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSGripping Methods Dimensions when open
(mm)
Dimensions when closed
(mm)
Gripping Force (when 0.5Mpa at opening)
(N)
Gripping Force (when 0.5Mpa at closing)
(N)
Cylinder internal diameter
(mm)
Finger position / Options Auto switch Number of switches Lead wire length

-

1 Piece(s) Quote 10Pinch, Parallel Type / Open, Parallel Type34.316.3664220Through holes in opening/closing directionWithout auto switch (built-in magnet)NoneNone

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Main body Number of Fingers 2 pcs. Main Body Shape Square Shape
Operation Method Double Acting Type Environment, Applications Standard Additional Functions With Linear Guide
Stroke Adjustment Mechanism Not Provided Body options Basic type

Please check the type/dimensions/specifications of the part 25A-MHZL2-20D2 in the Gripper, Parallel Open/Close Type Air Chuck, Long Stroke, Rechargeable Battery Compatible 25 A-MHZL2 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 25A-MHZL2-20D2 trong chuỗi Gripper, Parallel Open/Close Type Air Chuck, Long Stroke, Rechargeable Battery Compatible 25 A-MHZL2 Series.

Products like this...

Part Number
25A-MHZL2-10D-M9BVL
25A-MHZL2-10D-M9BVLS
25A-MHZL2-10D-M9BW
25A-MHZL2-20D2-M9BL
25A-MHZL2-20D2-M9BLS
25A-MHZL2-20D2-M9BVLS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSGripping Methods Dimensions when open
(mm)
Dimensions when closed
(mm)
Gripping Force (when 0.5Mpa at opening)
(N)
Gripping Force (when 0.5Mpa at closing)
(N)
Cylinder internal diameter
(mm)
Finger position / Options Auto switch Number of switches Lead wire length

-

1 Piece(s) Quote 10Open, Parallel Type / Pinch, Parallel Type19.211.2--10Basic typeM9BV2 pcs.3 m

-

1 Piece(s) Quote 10Open, Parallel Type / Pinch, Parallel Type19.211.2--10Basic typeM9BV1 pc.3 m

-

1 Piece(s) Quote 10Open, Parallel Type / Pinch, Parallel Type19.211.2--10Basic typeM9BW2 pcs.-

-

1 Piece(s) Quote 10Open, Parallel Type / Pinch, Parallel Type34.316.3664220Through holes in opening/closing directionM9B2 pcs.3 m

-

1 Piece(s) Quote 10Open, Parallel Type / Pinch, Parallel Type34.316.3664220Through holes in opening/closing directionM9B1 pc.3 m

-

1 Piece(s) Quote 10Open, Parallel Type / Pinch, Parallel Type34.316.3664220Through holes in opening/closing directionM9BV1 pc.3 m