(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông Báo] Xác Nhận Dữ Liệu Người Dùng Web, Phục Vụ Dự Án Hỗ Trợ Chat Qua Zalo OA. Xem chi tiết.
    [Announcement] User Data Confirmation for the Chat Support Project via Zalo OA. See more.

3-Color Display, Digital Flow Switch for Water Rechargeable Battery Compatible 25 A-PF3W Series (Part Number)

3-Color Display, Digital Flow Switch for Water Rechargeable Battery Compatible 25 A-PF3W Series
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
  • CAD Data unavailable

(i)

Caution

thận trọng

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Product Description

[Rechargeable battery compatible series]
Copper (Cu) and zinc (Zn) materials are not used to reduce product defects in the rechargeable battery manufacturing process.
Some aluminum alloys and die-cast aluminum materials contain small amounts of copper (Cu) and zinc (Zn) as additive elements.
Electrolytic nickel plating and zinc plating with copper base are not used. (Electrolytic nickel plating is used. )
This product uses low dew point compatible grease, can be used at -70°C, improved performance in low dew point environment.

 
Part Number
25A-PF3W504-03-1-RA
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSFlow Rate Range (Max. Value)
(L/min)
Sensor, Monitor Structure Output Method Analog Output Specification Plumbing Thread Type Plumbing Thread Nominal Number of Output Points Analog Voltage Output
(V)
Bracket Flow rate control valve Temperature Sensors Unit Specifications (Integrated Flow Rate) Rating Flow Range
(L/min)
Calibration Certificate Analog Current Output
(mA)

-

1 Piece(s) Quote 10to less than 10[Separate Type, Connector Connection] Separated sensorAnalogVoltage[Rc (R)] Rc[3/8] 3/81[DC1-5V] 1-5VWith BracketNoneWithout temperature sensorNone0.5 to 4Calibration certificate availableNone

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Flow Switch for Water Fluid Type Water Pipe Port Type Female Thread
Operating Humidity Range(%) 35::85 Number of Input Points 1 Power Supply Type DC
Power Supply Voltage(V) 12 to 24 ±10% Pipe Connection Direction 2-way Liquid contact parts material Resin + Metal
Display Digital Lamp Presence Acquired Standards CE
Protection Structure IP65 Lead Wire Lead wire with M8 connector available (3 m) Unit Specifications (Instantaneous Flow Rate) L/min
Unit Specifications (Temperature) °C

Please check the type/dimensions/specifications of the part 25A-PF3W504-03-1-RA in the 3-Color Display, Digital Flow Switch for Water Rechargeable Battery Compatible 25 A-PF3W Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 25A-PF3W504-03-1-RA trong chuỗi 3-Color Display, Digital Flow Switch for Water Rechargeable Battery Compatible 25 A-PF3W Series.

Products like this...

Part Number
25A-PF3W504-03-1-A
25A-PF3W511-N10-1-R
25A-PF3W520-03-1-A
25A-PF3W520-03-1-RA
25A-PF3W540S-06-1T-R
25A-PF3W704-03-A-M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSFlow Rate Range (Max. Value)
(L/min)
Sensor, Monitor Structure Output Method Analog Output Specification Plumbing Thread Type Plumbing Thread Nominal Number of Output Points Analog Voltage Output
(V)
Bracket Flow rate control valve Temperature Sensors Unit Specifications (Integrated Flow Rate) Rating Flow Range
(L/min)
Calibration Certificate Analog Current Output
(mA)

-

1 Piece(s) Quote 10to less than 10[Separate Type, Connector Connection] Separated sensorAnalogVoltage[Rc (R)] Rc[3/8] 3/81[DC1-5V] 1-5VNoneNoneWithout temperature sensorNone0.5 to 4Calibration certificate availableNone

-

1 Piece(s) Quote 10100~Less than 500[Separate Type, Connector Connection] Separated sensorAnalogVoltage[NPT] NPT[1] 11[DC1-5V] 1-5VWith BracketNoneWithout temperature sensorNone10 to 100Without calibration certificateNone

-

1 Piece(s) Quote 1010~Less than 50[Separate Type, Connector Connection] Separated sensorAnalogVoltage[Rc (R)] Rc[3/8] 3/81[DC1-5V] 1-5VNoneNoneWithout temperature sensorNone2 to 16Calibration certificate availableNone

-

1 Piece(s) Quote 1010~Less than 50[Separate Type, Connector Connection] Separated sensorAnalogVoltage[Rc (R)] Rc[3/8] 3/81[DC1-5V] 1-5VWith BracketNoneWithout temperature sensorNone2 to 16Calibration certificate availableNone

-

1 Piece(s) Quote 1010~Less than 50[Separate Type, Connector Connection] Separated sensorAnalogVoltage[Rc (R)] Rc[3/4] 3/42[DC1-5V] 1-5VWith BracketAvailableWith temperature sensorNone5 to 40Without calibration certificateNone

-

1 Piece(s) Quote 10to less than 10[Integrated Type] Display IntegratedNPN Open Collector-[Rc (R)] Rc[3/8] 3/82-NoneNoneWithout temperature sensorL0.5 to 4Without calibration certificateNone