(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
[Rechargeable battery compatible series]
Copper (Cu) and zinc (Zn) materials are not used to reduce product defects in the rechargeable battery manufacturing process.
Some aluminum alloys and die-cast aluminum materials contain small amounts of copper (Cu) and zinc (Zn) as additive elements.
Electrolytic nickel plating and zinc plating with copper base are not used. (Electrolytic nickel plating is used. )
This product uses low dew point compatible grease, can be used at -70°C, improved performance in low dew point environment.
Part Number |
---|
25A-PF3W704-03-B-MR |
25A-PF3W704-03-E-MR |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Flow Rate Range (Max. Value) (L/min) | Sensor, Monitor Structure | Output Method | Analog Output Specification | Plumbing Thread Type | Plumbing Thread Nominal | Number of Output Points | Analog Voltage Output (V) | Bracket | Flow rate control valve | Temperature Sensors | Unit Specifications (Integrated Flow Rate) | Rating Flow Range (L/min) | Calibration Certificate | Analog Current Output (mA) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 10 | to less than 10 | [Integrated Type] Display Integrated | PNP Open Collector | - | [Rc (R)] Rc | [3/8] 3/8 | 2 | - | With Bracket | None | Without temperature sensor | L | 0.5 to 4 | Without calibration certificate | None | ||
- | 1 Piece(s) | Quote | 10 | to less than 10 | [Integrated Type] Display Integrated | PNP Open Collector / Analog | Voltage | [Rc (R)] Rc | [3/8] 3/8 | 2 | [DC1-5V] 1-5V | With Bracket | None | Without temperature sensor | L | 0.5 to 4 | Without calibration certificate | None |
Loading...Tải…
Type | Flow Switch for Water | Fluid Type | Water | Pipe Port Type | Female Thread |
---|---|---|---|---|---|
Operating Humidity Range(%) | 35::85 | Number of Input Points | 1 | Power Supply Type | DC |
Power Supply Voltage(V) | 12 to 24 ±10% | Pipe Connection Direction | 2-way | Liquid contact parts material | Resin + Metal |
Display | Digital | Lamp | Presence | Acquired Standards | CE |
Protection Structure | IP65 | Lead Wire | Lead wire with M8 connector available (3 m) | Unit Specifications (Instantaneous Flow Rate) | L/min |
Unit Specifications (Temperature) | °C |