(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
2-Color Display Digital Flow Switch, Display Integrated Type, Rechargeable Battery Compatible 25 A-PFM7 Series (Part Number)

2-Color Display Digital Flow Switch, Display Integrated Type, Rechargeable Battery Compatible 25 A-PFM7 Series
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
  • CAD Data unavailable

(i)

Caution

thận trọng

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Product Description

[Rechargeable battery compatible series]
Copper (Cu) and zinc (Zn) materials are not used to reduce product defects in the rechargeable battery manufacturing process.
Some aluminum alloys and die-cast aluminum materials contain small amounts of copper (Cu) and zinc (Zn) as additive elements.
Electrolytic nickel plating and zinc plating with copper base are not used. (Electrolytic nickel plating is used. )
This product uses low dew point compatible grease, can be used at -70°C, improved performance in low dew point environment.

 
Part Number
25A-PFM711-C8L-A-M-WT
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSFlow Rate Range (Max. Value)
(L/min)
Output Method Analog Output Specification Pipe Port Type Plumbing Thread Type Plumbing Thread Nominal Number of Output Points Analog Voltage Output
(V)
Connecting Tube Diameter Unit Specifications Bracket Piping Specification Rating Flow Range
(L/min)
Option Instruction Manual Calibration Certificate Output Specification Analog Current Output
(mA)
External input

-

1 Piece(s) Quote 10100~Less than 500NPN Open Collector / Pulse-[One-Touch Couplings] One-Touch Couplings--2-[8] 8(5/16inch)SI unit fixedNoneBack2 to 100 (50)Panel-mount adapterInstruction manual (Japanese and English)Without calibration certificateNPN 2 outputNoneNone

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Flow Switch Fluid Type Air / Nitrogen Gas / Carbonic Acid Gas / Argon Sensor, Monitor Structure Display Integrated
Operating Humidity Range(%) 35::85 Power Supply Type DC Power Supply Voltage(V) 24±10%
Pipe Connection Direction 2-way Liquid contact parts material PBT Display Digital
Lamp Presence Acquired Standards CE Protection Structure IP40
Lead Wire Lead wire with connector (2 m) + rubber cover for connector (Silicone rubber)

Please check the type/dimensions/specifications of the part 25A-PFM711-C8L-A-M-WT in the 2-Color Display Digital Flow Switch, Display Integrated Type, Rechargeable Battery Compatible 25 A-PFM7 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 25A-PFM711-C8L-A-M-WT trong chuỗi 2-Color Display Digital Flow Switch, Display Integrated Type, Rechargeable Battery Compatible 25 A-PFM7 Series.

Products like this...

Part Number
25A-PFM710-01-C-M-W
25A-PFM710-01-C-MA-W
25A-PFM710-01-C-MA-WR
25A-PFM711-C8L-D-MA-WT
25A-PFM711-N02-B-WR
25A-PFM725-01-A-M-WR
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSFlow Rate Range (Max. Value)
(L/min)
Output Method Analog Output Specification Pipe Port Type Plumbing Thread Type Plumbing Thread Nominal Number of Output Points Analog Voltage Output
(V)
Connecting Tube Diameter Unit Specifications Bracket Piping Specification Rating Flow Range
(L/min)
Option Instruction Manual Calibration Certificate Output Specification Analog Current Output
(mA)
External input

-

1 Piece(s) Quote 1010~Less than 50NPN Open Collector / Analog / PulseVoltageFemale Thread[Rc (R)] Rc[1/8] 1/82[DC1-5V] 1-5V-SI unit fixedNoneStraight0.2 to 10 (5)NoneInstruction manual (Japanese and English)Without calibration certificateNPN (1 output) + analog output (1−5 V)NoneNone

-

1 Piece(s) Quote 1010~Less than 50NPN Open Collector / Analog / PulseVoltageFemale Thread[Rc (R)] Rc[1/8] 1/82[DC1-5V] 1-5V-SI unit fixedNoneStraight0.2 to 10 (5)NoneInstruction manual (Japanese and English)With calibration certificateNPN (1 output) + analog output (1−5 V)NoneNone

-

1 Piece(s) Quote 1010~Less than 50NPN Open Collector / Analog / PulseVoltageFemale Thread[Rc (R)] Rc[1/8] 1/82[DC1-5V] 1-5V-SI unit fixedYesStraight0.2 to 10 (5)NoneInstruction manual (Japanese and English)With calibration certificateNPN (1 output) + analog output (1−5 V)NoneNone

-

1 Piece(s) Quote 10100~Less than 500NPN Open Collector / Analog / PulseCurrent[One-Touch Couplings] One-Touch Couplings--2-[8] 8(5/16inch)SI unit fixedNoneBack2 to 100 (50)Panel-mount adapterInstruction manual (Japanese and English)With calibration certificateNPN (1 output) + analog output (4 to 20 mA)4 to 20None

-

1 Piece(s) Quote 10100~Less than 500PNP Open Collector / Pulse-Female Thread[NPT] NPT[1/4] 1/42--With unit conversion functionYesStraight2 to 100 (50)NoneInstruction manual (Japanese and English)Without calibration certificatePNP 2 outputNoneNone

-

1 Piece(s) Quote 1010~Less than 50NPN Open Collector / Pulse-Female Thread[Rc (R)] Rc[1/8] 1/82--SI unit fixedYesStraight0.5 to 25 (12.5)NoneInstruction manual (Japanese and English)Without calibration certificateNPN 2 outputNoneNone