(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
[Rechargeable battery compatible series]
Copper (Cu) and zinc (Zn) materials are not used to reduce product defects in the rechargeable battery manufacturing process.
Some aluminum alloys and die-cast aluminum materials contain small amounts of copper (Cu) and zinc (Zn) as additive elements.
Electrolytic nickel plating and zinc plating with copper base are not used. (Electrolytic nickel plating is used. )
This product uses low dew point compatible grease, can be used at -70°C, improved performance in low dew point environment.
Part Number |
---|
25A-PFM725-C6-B-N-WR |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Flow Rate Range (Max. Value) (L/min) | Output Method | Analog Output Specification | Pipe Port Type | Plumbing Thread Type | Plumbing Thread Nominal | Number of Output Points | Analog Voltage Output (V) | Connecting Tube Diameter | Unit Specifications | Bracket | Piping Specification | Rating Flow Range (L/min) | Option | Instruction Manual | Calibration Certificate | Output Specification | Analog Current Output (mA) | External input |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 10 | 10~Less than 50 | PNP Open Collector / Pulse | - | [One-Touch Couplings] One-Touch Couplings | - | - | 2 | - | 6 | With unit conversion function | Yes | Straight | 0.5 to 25 (12.5) | None | No Instruction Manual | Without calibration certificate | PNP 2 output | None | None |
Loading...Tải…
Type | Flow Switch | Fluid Type | Air / Nitrogen Gas / Carbonic Acid Gas / Argon | Sensor, Monitor Structure | Display Integrated |
---|---|---|---|---|---|
Operating Humidity Range(%) | 35::85 | Power Supply Type | DC | Power Supply Voltage(V) | 24±10% |
Pipe Connection Direction | 2-way | Liquid contact parts material | PBT | Display | Digital |
Lamp | Presence | Acquired Standards | CE | Protection Structure | IP40 |
Lead Wire | Lead wire with connector (2 m) + rubber cover for connector (Silicone rubber) |
Please check the type/dimensions/specifications of the part 25A-PFM725-C6-B-N-WR in the 2-Color Display Digital Flow Switch, Display Integrated Type, Rechargeable Battery Compatible 25 A-PFM7 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 25A-PFM725-C6-B-N-WR trong chuỗi 2-Color Display Digital Flow Switch, Display Integrated Type, Rechargeable Battery Compatible 25 A-PFM7 Series.
Part Number |
---|
25A-PFM710-01-C-M-W |
25A-PFM710-01-C-MA-W |
25A-PFM710-01-C-MA-WR |
25A-PFM725-C8-A-MA-WR |
25A-PFM725-C8-C-WR |
25A-PFM725-C8L-D-M-WT |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Flow Rate Range (Max. Value) (L/min) | Output Method | Analog Output Specification | Pipe Port Type | Plumbing Thread Type | Plumbing Thread Nominal | Number of Output Points | Analog Voltage Output (V) | Connecting Tube Diameter | Unit Specifications | Bracket | Piping Specification | Rating Flow Range (L/min) | Option | Instruction Manual | Calibration Certificate | Output Specification | Analog Current Output (mA) | External input |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 10 | 10~Less than 50 | NPN Open Collector / Analog / Pulse | Voltage | Female Thread | [Rc (R)] Rc | [1/8] 1/8 | 2 | [DC1-5V] 1-5V | - | SI unit fixed | None | Straight | 0.2 to 10 (5) | None | Instruction manual (Japanese and English) | Without calibration certificate | NPN (1 output) + analog output (1−5 V) | None | None | ||
- | 1 Piece(s) | Quote | 10 | 10~Less than 50 | NPN Open Collector / Analog / Pulse | Voltage | Female Thread | [Rc (R)] Rc | [1/8] 1/8 | 2 | [DC1-5V] 1-5V | - | SI unit fixed | None | Straight | 0.2 to 10 (5) | None | Instruction manual (Japanese and English) | With calibration certificate | NPN (1 output) + analog output (1−5 V) | None | None | ||
- | 1 Piece(s) | Quote | 10 | 10~Less than 50 | NPN Open Collector / Analog / Pulse | Voltage | Female Thread | [Rc (R)] Rc | [1/8] 1/8 | 2 | [DC1-5V] 1-5V | - | SI unit fixed | Yes | Straight | 0.2 to 10 (5) | None | Instruction manual (Japanese and English) | With calibration certificate | NPN (1 output) + analog output (1−5 V) | None | None | ||
- | 1 Piece(s) | Quote | 10 | 10~Less than 50 | NPN Open Collector / Pulse | - | [One-Touch Couplings] One-Touch Couplings | - | - | 2 | - | [8] 8(5/16inch) | SI unit fixed | Yes | Straight | 0.5 to 25 (12.5) | None | Instruction manual (Japanese and English) | With calibration certificate | NPN 2 output | None | None | ||
- | 1 Piece(s) | Quote | 10 | 10~Less than 50 | NPN Open Collector / Analog / Pulse | Voltage | [One-Touch Couplings] One-Touch Couplings | - | - | 2 | [DC1-5V] 1-5V | [8] 8(5/16inch) | With unit conversion function | Yes | Straight | 0.5 to 25 (12.5) | None | Instruction manual (Japanese and English) | Without calibration certificate | NPN (1 output) + analog output (1−5 V) | None | None | ||
- | 1 Piece(s) | Quote | 10 | 10~Less than 50 | NPN Open Collector / Analog / Pulse | Current | [One-Touch Couplings] One-Touch Couplings | - | - | 2 | - | [8] 8(5/16inch) | SI unit fixed | None | Back | 0.5 to 25 (12.5) | Panel-mount adapter | Instruction manual (Japanese and English) | Without calibration certificate | NPN (1 output) + analog output (4 to 20 mA) | 4 to 20 | None |