(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
[11-Series Clean Series]
・ This product can be used in a clean environment
・ Prevents dust generation in the cleanroom
[20-series Copper-Free/Fluorine-Free Specifications]
・ It can be used in environments where copper and fluorine materials should be avoided
・ External dimensions are the same as standard products
[22-Series, Copper-Free/ Fluorine-Free/ Silicone Type-Free + Low Dust Generation]
・ This product can be used in environments with restrictions on copper-based, fluorine-based, and silicone-based materials
・ The structure is the same as the Clean Series (Grease and packaging are different from the Clean Series)
Part Number |
---|
11-MSQB30R-M9BW |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Environment, Applications | Rigidity, Accuracy | Tube Nominal Dia. | Allowable Kinetic Energy (J) | Allowable Kinetic Energy (J) | Format | Size | Connection port location | Switch | Lead wire (m) | Number of switches | Port types | Connector type | Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 10 | Cleanroom | Standard | ø21 | 0.1 to Less Than 1 | 0.116 | With shock absorber | 30 | Side ported | M9BW | 0.5 | 2 pcs. | Rc 1/8 | None | Clean Series (Vacuum type) |
Loading...Tải…
Type | Rotary Table 2-point Stop | Main Body Shape | Block Shape | Oscillation Angle A | 190° |
---|---|---|---|---|---|
Operation Method | Double Rack | Valves | N/A |
Please check the type/dimensions/specifications of the part 11-MSQB30R-M9BW in the Rotary Table, Rack and Pinion Type, Clean and Low Dust Generation 11-/20-/22-MSQ Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 11-MSQB30R-M9BW trong chuỗi Rotary Table, Rack and Pinion Type, Clean and Low Dust Generation 11-/20-/22-MSQ Series.
Part Number |
---|
11-MSQA10A-A93L |
11-MSQA10A-A93S |
11-MSQA10A-A96L |
11-MSQB30R-M9BWL |
11-MSQB30R-M9BWZ |
11-MSQB30R-M9N |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Environment, Applications | Rigidity, Accuracy | Tube Nominal Dia. | Allowable Kinetic Energy (J) | Allowable Kinetic Energy (J) | Format | Size | Connection port location | Switch | Lead wire (m) | Number of switches | Port types | Connector type | Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 10 | Cleanroom | High Rigidity, High Accuracy | ø15 | 0.005 to Less Than 0.01 | 0.007 | Includes adjusting bolt | 10 | Side ported | A93 | 3 | 2 pcs. | M5 | None | Clean Series (Vacuum type) | ||
- | 1 Piece(s) | Quote | 10 | Cleanroom | High Rigidity, High Accuracy | ø15 | 0.005 to Less Than 0.01 | 0.007 | Includes adjusting bolt | 10 | Side ported | A93 | 0.5 | 1 pc. | M5 | None | Clean Series (Vacuum type) | ||
- | 1 Piece(s) | Quote | - | Cleanroom | High Rigidity, High Accuracy | ø15 | 0.005 to Less Than 0.01 | 0.007 | Includes adjusting bolt | 10 | Side ported | A96 | 3 | 2 pcs. | M5 | None | Clean Series (Vacuum type) | ||
- | 1 Piece(s) | Quote | 10 | Cleanroom | Standard | ø21 | 0.1 to Less Than 1 | 0.116 | With shock absorber | 30 | Side ported | M9BW | 3 | 2 pcs. | Rc 1/8 | None | Clean Series (Vacuum type) | ||
- | 1 Piece(s) | Quote | 10 | Cleanroom | Standard | ø21 | 0.1 to Less Than 1 | 0.116 | With shock absorber | 30 | Side ported | M9BW | 5 | 2 pcs. | Rc 1/8 | None | Clean Series (Vacuum type) | ||
- | 1 Piece(s) | Quote | 10 | Cleanroom | Standard | ø21 | 0.1 to Less Than 1 | 0.116 | With shock absorber | 30 | Side ported | M9N | 0.5 | 2 pcs. | Rc 1/8 | None | Clean Series (Vacuum type) |