(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Rotary Table, Rack and Pinion Type, Clean and Low Dust Generation 11-/20-/22-MSQ Series (Part Number)

Rotary Table, Rack and Pinion Type, Clean and Low Dust Generation 11-/20-/22-MSQ Series
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
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

Product Description

[11-Series Clean Series]
・ This product can be used in a clean environment
・ Prevents dust generation in the cleanroom

[20-series Copper-Free/Fluorine-Free Specifications]
・ It can be used in environments where copper and fluorine materials should be avoided
・ External dimensions are the same as standard products

[22-Series, Copper-Free/ Fluorine-Free/ Silicone Type-Free + Low Dust Generation]
・ This product can be used in environments with restrictions on copper-based, fluorine-based, and silicone-based materials
・ The structure is the same as the Clean Series (Grease and packaging are different from the Clean Series)

Part Number
20-MSQB30A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSEnvironment, Applications Rigidity, Accuracy Tube Nominal Dia. Allowable Kinetic Energy
(J)
Allowable Kinetic Energy
(J)
Format Size Connection port location Switch Lead wire
(m)
Number of switches Port types Connector type Type

-

1 Piece(s) Quote 10Copper-Based / fluoropolymer-Based Material Not Used (Partially Platting Supported)Standardø210.01 to Less Than 0.10.048Includes adjusting bolt30Side portedWithout auto switch (built-in magnet)NoneNoneRc 1/8NoneCopper and Fluorine Unavailable Specifications

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Rotary Table 2-point Stop Main Body Shape Block Shape Oscillation Angle A 190°
Operation Method Double Rack Valves N/A

Please check the type/dimensions/specifications of the part 20-MSQB30A in the Rotary Table, Rack and Pinion Type, Clean and Low Dust Generation 11-/20-/22-MSQ Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 20-MSQB30A trong chuỗi Rotary Table, Rack and Pinion Type, Clean and Low Dust Generation 11-/20-/22-MSQ Series.

Products like this...

Part Number
11-MSQA10A-A93L
11-MSQA10A-A93S
11-MSQA10A-A96L
20-MSQB30A-A93VL
20-MSQB30A-M9BL
20-MSQB30A-M9BW
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSEnvironment, Applications Rigidity, Accuracy Tube Nominal Dia. Allowable Kinetic Energy
(J)
Allowable Kinetic Energy
(J)
Format Size Connection port location Switch Lead wire
(m)
Number of switches Port types Connector type Type

-

1 Piece(s) Quote 10CleanroomHigh Rigidity, High Accuracyø150.005 to Less Than 0.010.007Includes adjusting bolt10Side portedA9332 pcs.M5NoneClean Series (Vacuum type)

-

1 Piece(s) Quote 10CleanroomHigh Rigidity, High Accuracyø150.005 to Less Than 0.010.007Includes adjusting bolt10Side portedA930.51 pc.M5NoneClean Series (Vacuum type)

-

1 Piece(s) Quote -CleanroomHigh Rigidity, High Accuracyø150.005 to Less Than 0.010.007Includes adjusting bolt10Side portedA9632 pcs.M5NoneClean Series (Vacuum type)

-

1 Piece(s) Quote 10Copper-Based / fluoropolymer-Based Material Not Used (Partially Platting Supported)Standardø210.01 to Less Than 0.10.048Includes adjusting bolt30Side portedA93V32 pcs.Rc 1/8NoneCopper and Fluorine Unavailable Specifications

-

1 Piece(s) Quote 10Copper-Based / fluoropolymer-Based Material Not Used (Partially Platting Supported)Standardø210.01 to Less Than 0.10.048Includes adjusting bolt30Side portedM9B32 pcs.Rc 1/8NoneCopper and Fluorine Unavailable Specifications

-

1 Piece(s) Quote 10Copper-Based / fluoropolymer-Based Material Not Used (Partially Platting Supported)Standardø210.01 to Less Than 0.10.048Includes adjusting bolt30Side portedM9BW0.52 pcs.Rc 1/8NoneCopper and Fluorine Unavailable Specifications