(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
ATEX Directive, Low Profile Rotary Actuator, Rack and Pinion Type, 55-CRQ2 Series (Part Number)

ATEX Directive, Low Profile Rotary Actuator, Rack and Pinion Type, 55-CRQ2 Series
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
  • CAD Data unavailable

(i)

Caution

thận trọng

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Product Description

[What is the ATEX directive?]
Since July 1, 2003, it has been mandatory within the EU to comply with the ATEX Directive for equipment used in potentially explosive atmospheres.
■CE mark and ATEX
The ATEX Directive is now part of the CE mark, which incorporates the conventional European explosion-proof standard.
■Purpose of ATEX Directive
The main purposes of ATEX are:
・ Prevention of static charge
・ Ignition prevention of sparks caused by friction, impact, and wear
・ Ignition prevention due to temperature rise due to the same as above
・ The responsibility lies with the manufacturer
・ Certification by zone/category
■Zone / category division
In ATEX, the objects to be applied are classified into categories according to the category of dangerous places (zone).
・ Zone 0: Category 1
Probability of explosive atmosphere (Zone): Continuous or long time, > 1,000 hours/year
・ Zone 1: Category 2
Probability of explosive atmosphere (Zone): Occasionally, 10 to 1,000 hours/year
・ Zone 2: Category 3
Probability of explosive atmosphere (Zone): Less likely, short time < 10 hours/year

 
Part Number
55-CDRQ2BS15-90
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSType Oscillation Angle A Torque
(N・m)
Torque
(N・m)
Allowable Kinetic Energy
(J)
Allowable Kinetic Energy
(J)
Size Switch Port types Shaft pattern Cushioning

-

1 Piece(s) Quote 10Rotary Actuator One Side Shaft Output[90°] 90°Less than 10.75--15Without auto switch (built-in magnet)M5Single shaftRubber cushion

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Main Body Shape Block Shape Operation Method Double Rack Environment, Applications Standard
Rigidity, Accuracy Standard Valves N/A

Please check the type/dimensions/specifications of the part 55-CDRQ2BS15-90 in the ATEX Directive, Low Profile Rotary Actuator, Rack and Pinion Type, 55-CRQ2 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 55-CDRQ2BS15-90 trong chuỗi ATEX Directive, Low Profile Rotary Actuator, Rack and Pinion Type, 55-CRQ2 Series.

Products like this...

Part Number
55-CDRQ2BS10-90
55-CDRQ2BS15-180
55-CDRQ2BS20TF-90C
55-CDRQ2BS30-90
55-CDRQ2BS30TF-180
55-CDRQ2BS40-180
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSType Oscillation Angle A Torque
(N・m)
Torque
(N・m)
Allowable Kinetic Energy
(J)
Allowable Kinetic Energy
(J)
Size Switch Port types Shaft pattern Cushioning

-

1 Piece(s) Quote 10Rotary Actuator One Side Shaft Output[90°] 90°Less than 10.3--10Without auto switch (built-in magnet)M5Single shaftRubber cushion

-

1 Piece(s) Quote 10Rotary Actuator One Side Shaft Output[180°] 180°Less than 10.75--15Without auto switch (built-in magnet)M5Single shaftRubber cushion

-

1 Piece(s) Quote 10Rotary Actuator One Side Shaft Output[90°] 90°1 to Less Than 31.80.1 to Less Than 10.1220Without auto switch (built-in magnet)-Single shaftAir cushion

-

1 Piece(s) Quote 10Rotary Actuator One Side Shaft Output[90°] 90°3 ~ Less than 63.10.01 to Less Than 0.10.04830Without auto switch (built-in magnet)Rc 1/8Single shaftNone

-

1 Piece(s) Quote 10Rotary Actuator One Side Shaft Output[180°] 180°3 ~ Less than 63.10.01 to Less Than 0.10.04830Without auto switch (built-in magnet)-Single shaftNone

-

1 Piece(s) Quote 10Rotary Actuator One Side Shaft Output[180°] 180°3 ~ Less than 65.30.01 to Less Than 0.10.08140Without auto switch (built-in magnet)Rc 1/8Single shaftNone