(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

5-Port Air Operated Valve, Compatible With Rechargeable Batteries 25A-SYA5000/7000 Series (Part Number)

5-Port Air Operated Valve, Compatible With Rechargeable Batteries 25A-SYA5000/7000 Series
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
  • CAD Data unavailable

(i)

Caution

thận trọng

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Product Description

[Rechargeable battery compatible series]
Copper (Cu) and zinc (Zn) materials are not used to reduce product defects in the rechargeable battery manufacturing process.
Some aluminum alloys and die-cast aluminum materials contain small amounts of copper (Cu) and zinc (Zn) as additive elements.
Electrolytic nickel plating and zinc plating with copper base are not used. (Electrolytic nickel plating is used. )
This product uses low dew point compatible grease, can be used at -70°C, improved performance in low dew point environment.

Part Number
25A-SYA5120-01
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSSwitching Type Connection Type Plumbing Thread Nominal Tube Dia. Bracket Valve type Pilot number Applicable valve

-

1 Piece(s) Quote -[Others] 2-position exhaust[Rc (R)] Rc1/8-No bracketBody ported typeSingle25 A-SYA5000

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Air Operating Type Applicable Fluid Air Operating Environment No oil
Operating Temperature Range(°C) -10::60

Please check the type/dimensions/specifications of the part 25A-SYA5120-01 in the 5-Port Air Operated Valve, Compatible With Rechargeable Batteries 25A-SYA5000/7000 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 25A-SYA5120-01 trong chuỗi 5-Port Air Operated Valve, Compatible With Rechargeable Batteries 25A-SYA5000/7000 Series.

Products like this...

Part Number
25A-SYA5120-C4
25A-SYA5120-C6
25A-SYA5120-C8
25A-SYA5140
25A-SYA5140-02
25A-SYA5220-01
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSSwitching Type Connection Type Plumbing Thread Nominal Tube Dia. Bracket Valve type Pilot number Applicable valve

-

1 Piece(s) Quote -[Others] 2-position exhaustTube Connection-Ø4No bracketBody ported typeSingle25 A-SYA5000

-

1 Piece(s) Quote -[Others] 2-position exhaustTube Connection-Ø6No bracketBody ported typeSingle25 A-SYA5000

-

1 Piece(s) Quote -[Others] 2-position exhaustTube Connection-Ø8No bracketBody ported typeSingle25 A-SYA5000

-

1 Piece(s) Quote -[Others] 2-position exhaust----Base mounted type / without sub-plateSingle25 A-SYA5000

-

1 Piece(s) Quote -[Others] 2-position exhaust[Rc (R)] Rc1/4--Base mountedSingle25 A-SYA5000

-

1 Piece(s) Quote -[Others] 2-position exhaust[Rc (R)] Rc1/8-No bracketBody ported typeDouble25 A-SYA5000