(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Rotary Actuator, Vane Type, Clean and Low Dust Generation 10-/21-CRB1 Series (Part Number)

Rotary Actuator, Vane Type, Clean and Low Dust Generation 10-/21-CRB1 Series
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
  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

Product Description

[10-Series Clean Series]
・ This product can be used in a clean environment
・ Prevents dust generation in the cleanroom

[21-Series, Copper-Free/ Fluorine-Free/ Silicone Type-Free + Low Dust Generation]
・ This product can be used in environments with restrictions on copper-based, fluorine-based, and silicone-based materials
・ The structure is the same as the Clean Series (Grease and packaging are different from the Clean Series)

Part Number
10-CDRB1BW20-270S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSOscillation Angle A Torque
(N・m)
Operation Method Environment, Applications Allowable Kinetic Energy
(J)
Allowable Kinetic Energy
(J)
Size Connection port location Switch Lead wire
(m)
Number of switches Lead wire electrical entry Mounting style Specifications Type

10,156,000 VND

1 Piece(s) 32 Day(s) -270°-Single VaneCleanroomLess than 0.0050.00320Body side surfaceWithout auto switch (built-in magnet)NoneNoneNoneBasic typeWith switch unitClean Series (Relief type)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Rotary Actuator Both Sides Shaft Outputs Main Body Shape Round Shape Rigidity, Accuracy Standard
Valves N/A Shaft pattern Double shaft (long shaft key & 4 chamfers)

Please check the type/dimensions/specifications of the part 10-CDRB1BW20-270S in the Rotary Actuator, Vane Type, Clean and Low Dust Generation 10-/21-CRB1 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 10-CDRB1BW20-270S trong chuỗi Rotary Actuator, Vane Type, Clean and Low Dust Generation 10-/21-CRB1 Series.

Products like this...

Part Number
10-CDRB1BW10-180S-97
10-CDRB1BW10-180S-S99
10-CDRB1BW10-180S-S99L
10-CDRB1BW20-270S-R73
10-CDRB1BW20-270S-S79
10-CDRB1BW20-270S-S79L
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSOscillation Angle A Torque
(N・m)
Operation Method Environment, Applications Allowable Kinetic Energy
(J)
Allowable Kinetic Energy
(J)
Size Connection port location Switch Lead wire
(m)
Number of switches Lead wire electrical entry Mounting style Specifications Type

-

1 Piece(s) Quote 10[180°] 180°-Single VaneCleanroomLess than 0.0050.0001510Body side surface970.52 pcs.GrommetBasic typeWith switch unitClean Series (Relief type)

11,354,000 VND

1 Piece(s) 32 Day(s) -[180°] 180°-Single VaneCleanroomLess than 0.0050.0001510Body side surfaceS990.52 pcs.GrommetBasic typeWith switch unitClean Series (Relief type)

-

1 Piece(s) Quote -[180°] 180°-Single VaneCleanroomLess than 0.0050.0001510Body side surfaceS9932 pcs.GrommetBasic typeWith switch unitClean Series (Relief type)

-

1 Piece(s) Quote 10270°-Single VaneCleanroomLess than 0.0050.00320Body side surfaceR730.52 pcs.GrommetBasic typeWith switch unitClean Series (Relief type)

-

1 Piece(s) Quote 10270°-Single VaneCleanroomLess than 0.0050.00320Body side surfaceS790.52 pcs.GrommetBasic typeWith switch unitClean Series (Relief type)

-

1 Piece(s) Quote 10270°-Single VaneCleanroomLess than 0.0050.00320Body side surfaceS7932 pcs.GrommetBasic typeWith switch unitClean Series (Relief type)