(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
[10-Series Clean Series]
・ This product can be used in a clean environment
・ Prevents dust generation in the cleanroom
[21-Series, Copper-Free/ Fluorine-Free/ Silicone Type-Free + Low Dust Generation]
・ This product can be used in environments with restrictions on copper-based, fluorine-based, and silicone-based materials
・ The structure is the same as the Clean Series (Grease and packaging are different from the Clean Series)
Part Number |
---|
10-CDRB1FW20-90D-R73L |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Oscillation Angle A | Torque (N・m) | Operation Method | Environment, Applications | Allowable Kinetic Energy (J) | Allowable Kinetic Energy (J) | Size | Connection port location | Switch | Lead wire (m) | Number of switches | Lead wire electrical entry | Mounting style | Specifications | Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 10 | [90°] 90° | - | Double Vane | Cleanroom | Less than 0.005 | 0.003 | 20 | Body side surface | R73 | 3 | 2 pcs. | Grommet | Flange type | With switch unit | Clean Series (Relief type) |
Loading...Tải…
Type | Rotary Actuator Both Sides Shaft Outputs | Main Body Shape | Round Shape | Rigidity, Accuracy | Standard |
---|---|---|---|---|---|
Valves | N/A | Shaft pattern | Double shaft (long shaft key & 4 chamfers) |
Please check the type/dimensions/specifications of the part 10-CDRB1FW20-90D-R73L in the Rotary Actuator, Vane Type, Clean and Low Dust Generation 10-/21-CRB1 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 10-CDRB1FW20-90D-R73L trong chuỗi Rotary Actuator, Vane Type, Clean and Low Dust Generation 10-/21-CRB1 Series.
Part Number |
---|
10-CDRB1BW10-180S-97 |
10-CDRB1BW10-180S-S99 |
10-CDRB1BW10-180S-S99L |
10-CDRB1FW20-90D-S79 |
10-CDRB1FW20-90D-S79L |
10-CDRB1FW20-90S-R73 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Oscillation Angle A | Torque (N・m) | Operation Method | Environment, Applications | Allowable Kinetic Energy (J) | Allowable Kinetic Energy (J) | Size | Connection port location | Switch | Lead wire (m) | Number of switches | Lead wire electrical entry | Mounting style | Specifications | Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 10 | [180°] 180° | - | Single Vane | Cleanroom | Less than 0.005 | 0.00015 | 10 | Body side surface | 97 | 0.5 | 2 pcs. | Grommet | Basic type | With switch unit | Clean Series (Relief type) | ||
11,354,000 VND | 1 Piece(s) | 32 Day(s) | - | [180°] 180° | - | Single Vane | Cleanroom | Less than 0.005 | 0.00015 | 10 | Body side surface | S99 | 0.5 | 2 pcs. | Grommet | Basic type | With switch unit | Clean Series (Relief type) | ||
- | 1 Piece(s) | Quote | - | [180°] 180° | - | Single Vane | Cleanroom | Less than 0.005 | 0.00015 | 10 | Body side surface | S99 | 3 | 2 pcs. | Grommet | Basic type | With switch unit | Clean Series (Relief type) | ||
- | 1 Piece(s) | Quote | 10 | [90°] 90° | - | Double Vane | Cleanroom | Less than 0.005 | 0.003 | 20 | Body side surface | S79 | 0.5 | 2 pcs. | Grommet | Flange type | With switch unit | Clean Series (Relief type) | ||
16,602,000 VND | 1 Piece(s) | 32 Day(s) | - | [90°] 90° | - | Double Vane | Cleanroom | Less than 0.005 | 0.003 | 20 | Body side surface | S79 | 3 | 2 pcs. | Grommet | Flange type | With switch unit | Clean Series (Relief type) | ||
- | 1 Piece(s) | Quote | 10 | [90°] 90° | - | Single Vane | Cleanroom | Less than 0.005 | 0.003 | 20 | Body side surface | R73 | 0.5 | 2 pcs. | Grommet | Flange type | With switch unit | Clean Series (Relief type) |